SBAS590E March 2016 – June 2020 ADS131A02 , ADS131A04
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ADS131A0x offers two modes of operation: high-resolution and low-power mode. High-resolution mode requires a faster modulator clock, up to fMOD = 4.25 MHz, to maximize performance at higher data rates. Low-power mode scales the analog and digital currents and restricts the maximum fMOD to 1.05 MHz. Select the operating mode using the HRM bit in the A_SYS_CFG register.