JAJSL30 July 2023 ADS131B24-Q1
PRODUCTION DATA
To allow operation of the digital I/Os with 5-V levels, a single regulated 5-V supply (shown in Figure 10-7) connected to both the APWR and DPWR pins can be used to power the device. No external supply is provided at the AVDD pin in this case. The AVDD LDO creates the internal 3.3-V AVDD supply. The DPWR and IOVDD pins must be shorted externally. That way the IOVDD LDO is bypassed. The external 5-V supply is directly used as the IOVDD supply.