JAJSL30 July 2023 ADS131B24-Q1
PRODUCTION DATA
To detect potential pin fault conditions (such as open, short-to-adjacent pin, short-to-GND, or short-to-supply) on the individual ADC analog input pins, every ADC integrates a dedicated open-wire detection (OWD) current source and sink. See Figure 9-7 and Figure 9-7 for how the current sources and sinks are connected to the ADC inputs. The input path of ADC2y includes a series impedance of approximately 200 Ω, see Figure 9-7. Consider the additional voltage drop across this impedance when enabling the current source or sink on any of the ADC2y inputs.
As listed in Table 9-21, every current source and sink offers individual configuration and control.
REGISTER BITS | FUNCTION |
---|---|
OWDxy_SOURCE_VALUE[1:0] | Enables current source and selects current source value from three available settings |
OWDxy_SINK_VALUE[1:0] | Enables current sink and selects current sink value from three available settings |
OWDxy_SOURCE_MUX | Selects the input channel that the current source is routed to |
OWDxy_SINK_MUX | Selects the input channel that the current sink is routed to |