JAJSL30 July 2023 ADS131B24-Q1
PRODUCTION DATA
The ADS131B24-Q1 offers five GPIO pins (GPIO0 to GPIO4) that use logic levels based on the IOVDD supply. See the Electrical Characteristics table for details regarding the logic high and low levels. The GPIOs offer a multitude of configuration options:
Use the GPOx_DAT bit to drive a logic high or low level on the respective GPIO pin when GPIOx is configured as a digital output. The GPIO outputs are push-pull. GPIOx ignores the value written to the GPOx_DAT bit when configured for a special output function.
The device always reads back the value of the GPIOs and provides the detected logic level in the GPIx_DAT[1:0] bit fields, no matter if GPIOx is configured as digital input or output. See the GPIx_DAT[1:0] bit field descriptions for details on how the device decodes PWM signals.
The GPIOs are configured as inputs when the device is held in reset.