JAJSPW8E march 2011 – february 2023 ADS4222 , ADS4225 , ADS4226 , ADS4242 , ADS4245 , ADS4246
PRODUCTION DATA
The ADS424x/422x have two power-down modes: global power-down and channel standby. These modes can be set using either the serial register bits or using the control pins CTRL1 to CTRL3 (as shown in Table 8-4).
CTRL1 | CTRL2 | CTRL3 | DESCRIPTION |
---|---|---|---|
Low | Low | Low | Default |
Low | Low | High | Not available |
Low | High | Low | Not available |
Low | High | High | Not available |
High | Low | Low | Global power-down |
High | Low | High | Channel A powered down, channel B is active |
High | High | Low | Not available |
High | High | High | MUX mode of operation, channel A and B data is multiplexed and output on DB[10:0] pins |