JAJSPW8E march 2011 – february 2023 ADS4222 , ADS4225 , ADS4226 , ADS4242 , ADS4245 , ADS4246
PRODUCTION DATA
The ADS424x/422x are pin-compatible with the previous generation ADS62P49 family of data converters; this architecture enables easy migration. However, there are some important differences between the two device generations, summarized in Table 8-1.
ADS62P49 FAMILY | ADS424x/422x FAMILY |
---|---|
PINS | |
Pin 22 is NC (not connected) | Pin 22 is AVDD |
Pins 38 and 58 are DRVDD | Pins 38 and 58 are NC (do not connect, must be floated) |
Pins 39 and 59 are DRGND | Pins 39 and 59 are NC (do not connect, must be floated) |
SUPPLY | |
AVDD is 3.3 V | AVDD is 1.8 V |
DRVDD is 1.8 V | No change |
INPUT COMMON-MODE VOLTAGE | |
VCM is 1.5 V | VCM is 0.95 V |
SERIAL INTERFACE | |
Protocol: 8-bit register address and 8-bit register data | No change in protocol New serial register map |
EXTERNAL REFERENCE | |
Supported | Not supported |