JAJSPW8E march 2011 – february 2023 ADS4222 , ADS4225 , ADS4226 , ADS4242 , ADS4245 , ADS4246
PRODUCTION DATA
Because the ADS42xx already includes internal decoupling, minimal external decoupling can be used without loss in performance. note that decoupling capacitors can help filter external power-supply noise. Thus, the optimum number of capacitors depends on the actual application. a 0.1-uF capacitor is recommended near each supply pin. The decoupling capacitors should be placed very close to the converter supply pins.