JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
GENERAL | ||||||
tAP | Aperture delay | 1.6 | ns | |||
δtAP | Aperture delay variation from device to device
(at same temperature and supply) |
±0.5 | ns | |||
tAPJ | Aperture jitter with LVPECL clock as input clock | 0.5 | ps | |||
ADC TIMING | ||||||
NLAT | ADC latency | Default after reset | 8.5 | Conversion clocks | ||
Low-latency mode | 4.5 | |||||
LVDS TIMING | ||||||
fF | Frame clock frequency | 16-input and 8-input modes | fC | MHz | ||
32-input mode | fC / 2 | |||||
DFRAME | Frame clock duty cycle | 50% | ||||
NSER | Number of bits serialization of each ADC word | 10 | 16 | Bits | ||
fD | Output rate of serialized data for 1X output data rate mode, 16-, 8-. and 32-input modes | NSER × fC | 1000 | Mbps | ||
Output rate of serialized data for 2X output data rate mode, 16-input and 8-input modes | 2 × NSER × fC | 1000 | ||||
fB | Bit clock frequency | fD / 2 | 500 | MHz | ||
DBIT | Bit clock duty cycle | 50% | ||||
tD | Data bit duration | 1 | 1000 / fD | ns | ||
tPROP | Clock propagation delay(5) | 6 × tD+ 5 | ns | |||
δtPROP | Clock propagation delay variation from device to device (at same temperature and supply) | ±2 | ns | |||
tORF | DOUT, DCLK, FCLK rise and fall time, transition time between –100 mV and +100 mV | 0.2 | ns | |||
tOSU | Minimum serial data, serial clock setup time(2) | tD / 2 – 0.4 | ns | |||
tOH | Minimum serial data, serial clock hold time(2) | tD / 2 – 0.4 | ns | |||
tDV | Minimum data valid window(1)(2) | tD – 0.65 | ns | |||
TX_TRIG TIMING | ||||||
tTX_TRIG_DEL | Delay between TX_TRIG and TX_TRIGD(3) | 0.5 | 0.4 × tS(4) | ns | ||
tSU_TX_TRIGD | Setup time related to latching TX_TRIG relative to the rising edge of the system clock | 0.6 | ns | |||
tH_TX_TRIGD | Hold time related to latching TX_TRIG relative to the rising edge of the system clock | 0.4 | ns |