ADS52J90

アクティブ

14 ビット、マルチチャネル、低消費電力、高速A/D コンバータ (ADC)

製品詳細

Sample rate (max) (Msps) 65 Resolution (Bits) 10, 12, 14 Number of input channels 8, 16, 32 Interface type JESD204B, Serial LVDS Analog input BW (MHz) 70 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 656 Architecture SAR SNR (dB) 73.5 SFDR (dB) 91.8 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 65 Resolution (Bits) 10, 12, 14 Number of input channels 8, 16, 32 Interface type JESD204B, Serial LVDS Analog input BW (MHz) 70 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 656 Architecture SAR SNR (dB) 73.5 SFDR (dB) 91.8 Operating temperature range (°C) -40 to 85 Input buffer No
NFBGA (ZZE) 198 135 mm² 9 x 15
  • 16-Channel ADC Configurable to Convert
    8, 16, or 32 Inputs
  • 10-, 12-, and 14-Bit Resolution Modes
  • Maximum ADC Conversion Rate:
    • 100 MSPS in 10-Bit Mode
    • 80 MSPS in 12-Bit Mode
    • 65 MSPS in 14-Bit Mode
  • 16 ADCs Configurable to Convert:
    • 8 Inputs with a Sampling Rate of a
      2X ADC Conversion Rate
    • 16 Inputs with a Sampling Rate of a
      1X ADC Conversion Rate
    • 32 Inputs with a Sampling Rate of a
      0.5X ADC Conversion Rate
  • LVDS Outputs with 16X, 14X, 12X, and 10X Serialization
  • Supplies: 1.2 V, 1.8 V
  • 2-VPP Differential Input, 0.8-V Common-Mode
  • Differential or Single-Ended Input Clock
  • Signal-to-Noise Ratio (SNR):
    • 61 dBFS in 10-Bit Mode
    • 70 dBFS in 12-Bit Mode
    • 73.5 dBFS in 14-Bit Mode
  • Power at 100 MSPS: 41 mW/Channel
  • Package: NFBGA-198 (9 mm × 15 mm)
  • Pb-Free (RoHS Compliant) and Green
  • 16-Channel ADC Configurable to Convert
    8, 16, or 32 Inputs
  • 10-, 12-, and 14-Bit Resolution Modes
  • Maximum ADC Conversion Rate:
    • 100 MSPS in 10-Bit Mode
    • 80 MSPS in 12-Bit Mode
    • 65 MSPS in 14-Bit Mode
  • 16 ADCs Configurable to Convert:
    • 8 Inputs with a Sampling Rate of a
      2X ADC Conversion Rate
    • 16 Inputs with a Sampling Rate of a
      1X ADC Conversion Rate
    • 32 Inputs with a Sampling Rate of a
      0.5X ADC Conversion Rate
  • LVDS Outputs with 16X, 14X, 12X, and 10X Serialization
  • Supplies: 1.2 V, 1.8 V
  • 2-VPP Differential Input, 0.8-V Common-Mode
  • Differential or Single-Ended Input Clock
  • Signal-to-Noise Ratio (SNR):
    • 61 dBFS in 10-Bit Mode
    • 70 dBFS in 12-Bit Mode
    • 73.5 dBFS in 14-Bit Mode
  • Power at 100 MSPS: 41 mW/Channel
  • Package: NFBGA-198 (9 mm × 15 mm)
  • Pb-Free (RoHS Compliant) and Green

The ADS52J90 is a low-power, high-performance, 16-channel, analog-to-digital converter (ADC). The conversion rate of each ADC goes up to a maximum of 100 MSPS in 10-bit mode. The maximum conversion rate reduces when the ADC resolution is set to a higher value.

The device can be configured to accept 8, 16, or 32 inputs. In 32-input mode, each ADC alternately samples and converts two different inputs each at an effective sampling rate that is half of the ADC conversion rate. In 8-bit input mode, two ADCs convert the same input in an interleaved manner, resulting in an effective sampling rate that is twice the ADC conversion rate. The ADC is designed to scale its power with the conversion rate.

The ADC outputs are serialized and output through a low-voltage differential signaling (LVDS) interface along with a frame clock and a high-speed bit clock.

The ADS52J90 is available in a 9-mm × 15-mm, 0.8-mm pitch, NFBGA-198 package and is specified over a temperature range of –40°C to +85°C.

The ADS52J90 is a low-power, high-performance, 16-channel, analog-to-digital converter (ADC). The conversion rate of each ADC goes up to a maximum of 100 MSPS in 10-bit mode. The maximum conversion rate reduces when the ADC resolution is set to a higher value.

The device can be configured to accept 8, 16, or 32 inputs. In 32-input mode, each ADC alternately samples and converts two different inputs each at an effective sampling rate that is half of the ADC conversion rate. In 8-bit input mode, two ADCs convert the same input in an interleaved manner, resulting in an effective sampling rate that is twice the ADC conversion rate. The ADC is designed to scale its power with the conversion rate.

The ADC outputs are serialized and output through a low-voltage differential signaling (LVDS) interface along with a frame clock and a high-speed bit clock.

The ADS52J90 is available in a 9-mm × 15-mm, 0.8-mm pitch, NFBGA-198 package and is specified over a temperature range of –40°C to +85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS52J90 10-Bit, 12-Bit, 14-Bit, Multichannel, Low-Power, High-Speed ADC データシート (Rev. A) 2015年 6月 10日
アプリケーション・ノート High Speed ADCs and Amplifiers for Flow Cytometry Applications 2020年 10月 12日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS52J90EVM — ADS52J90 14 ビット、マルチチャネル、低消費電力、高速 ADC の評価基板

ADS52J90 評価基板 (EVM) は、ADS52J90 を開発するためのプラットフォームです。この製品は、高性能と小型サイズを必要とするシステム向けの設計を採用した高集積 A/D コンバータ (ADC) です。ADS52J90EVM を使用すると、このデバイスがサポートしている 3 種類のアナログ チャネル モード、つまり 8 個のアナログ チャネル サンプリング、16 個のアナログ チャネル サンプリング、32 個のアナログ チャネル サンプリングいずれかの性能を評価できます。これらのモードでは、この ADC の最大サンプリング速度は、サンプリング対象のアナログ (...)

ユーザー ガイド: PDF
シミュレーション・モデル

ADS52J90 IBIS Model

SBAM314.ZIP (40 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
NFBGA (ZZE) 198 Ultra Librarian