ADS5272
- Maximum Sample Rate: 65MSPS
- 12-Bit Resolution
- No Missing Codes
- Total Power Dissipation:
Internal Reference: 983mW
External Reference: 917mW - CMOS Technology
- Simultaneous Sample-and-Hold
- 71.1dBFS SNR at 5MHz IF
- 3.3V Digital/Analog Supply
- Serialized LVDS Outputs
- Integrated Frame and Bit Patterns
- Option to Double LVDS Clock Output Currents
- Four Current Modes for LVDS
- Pin- and Format-Compatible Family
- TQFP-80 PowerPAD Package
- APPLICATIONS
- Portable Ultrasound Systems
- Tape Drives
- Test Equipment
- Optical Networking
PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners
The ADS5272 is a high-performance, 65MSPS, 8-channel analog-to-digital converter (ADC). Internal references are provided, simplifying system design requirements. Low power consumption allows for the highest of system integration densities. Serial LVDS (low-voltage differential signaling) outputs reduce the number of interface lines and package size.
An integrated phase lock loop (PLL) multiplies the incoming ADC sampling clock by a factor of 12. This high-frequency LVDS clock is used in the data serialization and transmission process. The word output of each internal ADC is serialized and transmitted either MSB or LSB first. In addition to the eight data outputs, a bit clock and a word clock are also transmitted. The bit clock is at 6x the speed of the sampling clock, whereas the word clock is at the same speed of the sampling clock.
The ADS5272 provides internal references, or can optionally be driven with external references. Best performance is achieved through the internal reference mode.
The device is available in a TQFP-80 PowerPAD package and is specified over a -40°C to +85°C operating range.
技術資料
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
ADC-HARMONIC-CALC — ADC Frequency Calculator Download
The ADC Harmonic Calculation tool is an excel based calculator for determining the location in frequency space of high order harmonics following Nyquist aliasing in an analog to digital converter.
Given an ADC sample rate and the span of a signal of interest the calcultor will determine if the 2nd (...)
サポート対象の製品とハードウェア
製品
高速 ADC(≧10 MSPS)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
サポート対象の製品とハードウェア
製品
高精度オペアンプ (Vos が 1mV 未満)
汎用オペアンプ
オーディオ・オペアンプ
トランスインピーダンス・アンプ
高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)
パワー・オペアンプ
ビデオ・アンプ
ライン・ドライバ
トランスコンダクタンス・アンプとレーザー・ドライバ
完全差動アンプ
高精度 ADC
バイオセンシング AFE
高速 ADC(≧10 MSPS)
レシーバ
タッチスクリーン・コントローラ
差動アンプ
計測アンプ
オーディオ・ライン・レシーバ
アナログ電流センス・アンプ
デジタル電力モニタ
シャント抵抗を内蔵したアナログ電流センス・アンプ
シャント抵抗を内蔵したデジタル電力モニタ
ダイ / ウェハー・サービス
JITTER-SNR-CALC — Jitter and SNR calculator
JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.
サポート対象の製品とハードウェア
製品
高速 ADC(≧10 MSPS)
高精度 ADC
PSPICE-FOR-TI — TI Design / シミュレーション・ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI (...)
パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
---|---|---|
HTQFP (PFP) | 80 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。