ADS127L01

アクティブ

24 ビット、512kSPS、1 チャネル、超低消費電力、広帯域、デルタ シグマ ADC

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
ADS127L21 アクティブ プログラマブル IIR/FIR (無限インパルス応答と有限インパルス応答) フィルタ搭載、24 ビット、512kSPS、広帯域デルタ シグマ ADC Custom filters
比較対象デバイスと類似の機能
ADS127L11 アクティブ 駆動しやすい複数の入力採用、広帯域または低レイテンシのフィルタ搭載、24 ビット、400kSPS、デルタ シグマ ADC Improved INL (0.9 ppm), lower power (3.3 mW), and smaller size (3 mm x 3 mm)

製品詳細

Resolution (Bits) 24 Sample rate (max) (ksps) 512 Number of input channels 1 Interface type SPI Architecture Delta-Sigma Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 3 Input voltage range (min) (V) 0 Features Daisy-Chainable, Wideband Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 7 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 3.6 SNR (dB) 115.5 Digital supply (min) (V) 1.7 Digital supply (max) (V) 3.6
Resolution (Bits) 24 Sample rate (max) (ksps) 512 Number of input channels 1 Interface type SPI Architecture Delta-Sigma Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 3 Input voltage range (min) (V) 0 Features Daisy-Chainable, Wideband Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 7 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 3.6 SNR (dB) 115.5 Digital supply (min) (V) 1.7 Digital supply (max) (V) 3.6
TQFP (PBS) 32 49 mm² 7 x 7
  • Data Rates: Up to 512 kSPS
  • AC + DC Performance:
    • Passband: Up to 230 kHz
    • SNR: Up to 115.5 dB
    • THD: Down to –129 dB
    • DC Accuracy:
    • Offset Drift: 1.5 µV/°C
    • Gain Drift: 0.2 ppm/°C
  • Operating Modes:
    • High-resolution (128 kSPS at 26 mW)
    • Low-power (128 kSPS at 15 mW)
    • Very-low Power: 105 dB SNR (128 kSPS at 9 mW)
  • Digital Filter Options:
    • Low-latency Filter: Sinc Frequency Response
    • Wideband 1 Filter:
      (0.45 to 0.55) × fDATA Transition Band
    • Wideband 2 Filter: (0.40 to 0.50) × fDATA Transition Band
  • SPI™ or Frame-Sync Serial Interface
    • Daisy-Chain Compatible
  • Analog Supply: 2.7 V to 3.6 V
  • Digital Supply: 1.7 V to 3.6 V
  • Operating Temperature: –40°C to +125°C
  • Data Rates: Up to 512 kSPS
  • AC + DC Performance:
    • Passband: Up to 230 kHz
    • SNR: Up to 115.5 dB
    • THD: Down to –129 dB
    • DC Accuracy:
    • Offset Drift: 1.5 µV/°C
    • Gain Drift: 0.2 ppm/°C
  • Operating Modes:
    • High-resolution (128 kSPS at 26 mW)
    • Low-power (128 kSPS at 15 mW)
    • Very-low Power: 105 dB SNR (128 kSPS at 9 mW)
  • Digital Filter Options:
    • Low-latency Filter: Sinc Frequency Response
    • Wideband 1 Filter:
      (0.45 to 0.55) × fDATA Transition Band
    • Wideband 2 Filter: (0.40 to 0.50) × fDATA Transition Band
  • SPI™ or Frame-Sync Serial Interface
    • Daisy-Chain Compatible
  • Analog Supply: 2.7 V to 3.6 V
  • Digital Supply: 1.7 V to 3.6 V
  • Operating Temperature: –40°C to +125°C

The ADS127L01 is a 24-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) with data rates up to 512 kSPS. This device offers a unique combination of excellent dc accuracy and outstanding ac performance. The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The integrated decimation filter suppresses modulator out-of-band noise. In addition to al low-latency filter, the ADS127L01 provides multiple Wideband filters with less than ±0.00004 dB of ripple, and an option for –116-dB stop-band attenuation at the Nyquist rate.

Traditionally, industrial delta-sigma ADCs that offer good drift performance use digital filters with large passband droop. As a result, industrial delta-sigma ADCs have limited signal bandwidth and are mostly suited for dc measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specifications are significantly weaker than industrial counterparts. The ADS127L01 combines these converters, providing high-precision industrial measurement with excellent dc and ac specifications over an extended industrial temperature range of –40°C to +125°C.

A variety of operating modes allow for optimization of speed, resolution, and power. A programmable serial interface with one of three options (SPI, frame-sync slave, or frame-sync master) provides convenient interfacing across isolation barriers to microcontrollers or digital signal processors (DSPs).

The ADS127L01 is a 24-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) with data rates up to 512 kSPS. This device offers a unique combination of excellent dc accuracy and outstanding ac performance. The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The integrated decimation filter suppresses modulator out-of-band noise. In addition to al low-latency filter, the ADS127L01 provides multiple Wideband filters with less than ±0.00004 dB of ripple, and an option for –116-dB stop-band attenuation at the Nyquist rate.

Traditionally, industrial delta-sigma ADCs that offer good drift performance use digital filters with large passband droop. As a result, industrial delta-sigma ADCs have limited signal bandwidth and are mostly suited for dc measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specifications are significantly weaker than industrial counterparts. The ADS127L01 combines these converters, providing high-precision industrial measurement with excellent dc and ac specifications over an extended industrial temperature range of –40°C to +125°C.

A variety of operating modes allow for optimization of speed, resolution, and power. A programmable serial interface with one of three options (SPI, frame-sync slave, or frame-sync master) provides convenient interfacing across isolation barriers to microcontrollers or digital signal processors (DSPs).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
13 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS127L01 24-Bit, High-Speed, Wide-Bandwidth Analog-to-Digital Converter データシート (Rev. B) PDF | HTML 2016年 9月 22日
アプリケーション・ノート シンプルなブラウザベースの CRC カリキュレータ PDF | HTML 2026年 3月 16日
技術記事 精密設計による差別化を実現する差動信号の活用 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2026年 2月 12日
アプリケーション・ノート Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 2024年 3月 18日
アプリケーション・ノート A Basic Guide to Bridge Measurements (Rev. A) PDF | HTML 2024年 3月 13日
アプリケーション・ノート Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023年 3月 29日
アプリケーション・ノート Communication Methods for Data Integrity Using Delta-Sigma Data Converters (Rev. A) PDF | HTML 2021年 8月 23日
e-Book(PDF) Fundamentals of Precision ADC Noise Analysis (Rev. A) 2020年 6月 19日
ホワイト・ペーパー Voltage-reference impact on total harmonic distortion 2016年 8月 1日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS127L01EVM — ADS127L01 評価基板

ADS127L01EVM は ADS127L01 向け評価プラットフォームです。ADS127L01 は 24 ビットのデルタ シグマ A/D コンバータ (ADC) で、データレートは最大 512kSPS です。優れた DC 精度と卓越した AC 性能のユニークな組み合わせを提供します。高次チョッパ安定化変調器は、非常に小さいドリフトと低帯域内ノイズを実現します。オンボードのデシメーション フィルタは、変調器と帯域外信号ノイズを抑制します。低レイテンシ フィルタに加えて、ADS127L01 は ±0.00004dB 未満のリップルを持つ複数の広帯域フィルタが内蔵されており、ナイキスト (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

ADS127L01-EXCEL-TOOL-CALC ADS127L01 Excel Calculator

The ADS127L01 Excel calculator tool provides the user with several easy-to-use tools to simplify the configuration of the ADS127L01. The tool helps the user understand the different settings and operating modes that aid in optimizing a design with the ADS127L01 wide-bandwidth analog-to-digital (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SBOC461 TINA-TI ADS127L01 MFB Driver LG Test of Figure78 THS4551

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SBOC462 TINA-TI ADS127L01 MFB Driver of Figure78 THS4551

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS127L01 IBIS Model

SBAM270.ZIP (67 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-010032 — イーサネットや 6LoWPAN RF メッシュなどをサポートするユニバーサル データ コンセントレータのリファレンス デザイン

IPv6ベースのグリッド通信は、スマート メーターやグリッド自動化などの産業用市場およびアプリケーションで標準的な選択肢になりつつあります。このユニバーサル データ コンセントレータのリファレンス デザインは、イーサネットのバックボーン通信、6LoWPAN RFメッシュ ネットワーク、RS-485などと統合した、包括的なIPv6ベースのネットワーク ソリューションです。この6LoWPANメッシュ ネットワークは、規格に基づく相互運用性、信頼性、セキュリティ、長距離での接続性などの主な懸念事項に対応しています。このリファレンス (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01013 — DAQ とワイヤレスセンサの IoT システム向け、低消費電力、低ノイズ 24 ビットアナログフロントエンドのリファレンスデザイン

データ アクイジション システム(DAQ)、現場用計測機器、IoT(モノのインターネット)、自動試験機器などの多数のアプリケーションにおいて、低消費電力、低ノイズのアナログ フロントエンド(AFE)の必要性が重要になっています。多くの場合、TI の 24 ビット デルタ シグマ ADC である ADS127L01 などの高分解能、高 SNR、低消費電力の ADC を使用し、低消費電力、低ノイズの AFE によりサポートする際に必要性が特に高まります。新ソリューションはデータ アクイジション、ワイヤレス メーター、現場用計測システムで多数のチャネルの統合を可能にします。ADC および AFE (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01471 — PLC アナログ入力用 IEPE 振動センサ インターフェイスのリファレンス デザイン

産業用の振動センシングは、予防保守が必要とする条件監視の重要な部分を占めます。統合型の電子圧電 (IEPE) センサは、産業用の環境で最も一般的に使用されている振動センサです。このリファレンス デザインは、IEPE センサ インターフェイス用のフル アナログ方式フロントエンドであり、消費電力と実装面積の低減と同時に柔軟な高解像度、高速変換を実現します。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TQFP (PBS) 32 Ultra Librarian