ADS1293
- Three High-Resolution Digital ECG Channels With
Simultaneous Pace Output - EMI-Hardened Inputs
- Low Power: 0.3 mW/channel
- Input-Referred Noise: 7 µVpp (40-Hz Bandwidth)
- Input Bias Current: 175 pA
- Data Rate: Up to 25.6 ksps
- Differential Input Voltage Range: ±400 mV
- Analog Supply Voltage: 2.7 V to 5.5 V
- Digital I/O Supply Voltage: 1.65 V to 3.6 V
- Right-Leg Drive Amplifier
- AC and DC Lead-Off Detection
- Wilson and Goldberger Terminals
- ALARMB Pin for Interrupt Driven Diagnostics
- Battery Voltage Monitoring
- Built-In Oscillator and Reference
- Flexible Power-Down and Standby Modes
The ADS1293 incorporates all features commonly required in portable, low-power medical, sports, and fitness electrocardiogram (ECG) applications. With high levels of integration and exceptional performance, the ADS1293 enables the creation of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.
The ADS1293 features three high-resolution channels capable of operating up to 25.6 ksps. Each channel can be independently programmed for a specific sample rate and bandwidth allowing users to optimize the configuration for performance and power. All input pins incorporate an EMI filter and can be routed to any channel through a flexible routing switch. Flexible routing also allows independent lead-off detection, right-leg drive, and Wilson/Goldberger reference terminal generation without the need to reconnect leads externally. A fourth channel allows external analog pace detection for applications that do not use digital pace detection.
The ADS1293 incorporates a self-diagnostics alarm system to detect when the system is out of the operating conditions range. Such events are reported to error flags. The overall status of the error flags is available as a signal on a dedicated ALARMB pin.
The device is packaged in a 5-mm × 5-mm × 0.8-mm, 28-pin LLP. Operating temperature ranges from –20°C to 85°C.
技術資料
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
ADS1293EVM — ADS1293 評価モジュール
The ADS1293EVM is a demonstration kit for the ADS1293, a three channel, 24-bit delta-sigma (ΔΣ) analog-to-digital converter (ADC), internal reference, and an on-board oscillator. The ADS1293 chip incorporates all of the features that are commonly required in medical electrocardiogram (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
サポート対象の製品とハードウェア
製品
高精度オペアンプ (Vos が 1mV 未満)
汎用オペアンプ
オーディオ・オペアンプ
トランスインピーダンス・アンプ
高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)
パワー・オペアンプ
ビデオ・アンプ
ライン・ドライバ
トランスコンダクタンス・アンプとレーザー・ドライバ
完全差動アンプ
高精度 ADC
バイオセンシング AFE
高速 ADC(≧10 MSPS)
タッチスクリーン・コントローラ
差動アンプ
計測アンプ
オーディオ・ライン・レシーバ
アナログ電流センス・アンプ
デジタル電力モニタ
シャント抵抗を内蔵したアナログ電流センス・アンプ
シャント抵抗を内蔵したデジタル電力モニタ
ダイ / ウェハー・サービス
RF レシーバ
RF トランスミッタ
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
サポート対象の製品とハードウェア
製品
シリーズ電圧リファレンス
高精度 ADC
バイオセンシング AFE
統合型高精度 ADC と DAC
高速 ADC(≧10 MSPS)
高精度 DAC(≤10 MSPS)
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
TIDA-00096 — ワイヤレス心拍モニタ、 低エネルギー Bluetooth 付き
パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
---|---|---|
WQFN (RSG) | 28 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。