Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.2 GBW (typ) (MHz) 1 Features Cost Optimized, High Cload Drive, Super Beta Slew rate (typ) (V/µs) 0.35 Rail-to-rail No Offset drift (typ) (µV/°C) 0.5 Iq per channel (typ) (mA) 0.58 Vn at 1 kHz (typ) (nV√Hz) 9 CMRR (typ) (dB) 148 Rating Catalog Operating temperature range (°C) -40 to 120 Input bias current (max) (pA) 2000 Iout (typ) (A) 0.035 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1.5 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.65 Output swing headroom (to positive supply) (typ) (V) -0.65 THD + N at 1 kHz (typ) (%) 0.0002