ADS5295
- Maximum Sample Rate: 100 MSPS
- Designed for Low Power:
- 80 mW per channel at 100 MSPS
- SNR: 70.6 dBFS
- SFDR: 85 dBc at 10 MHz, 100 MSPS
- Serial LVDS ADC Data Outputs:
- One- or Two-Wire Serialized LVDS Outputs per Channel
- One-Wire Interface:
Up to 80 MSPS Sample Rate - Two-Wire Interface:
Up to 100 MSPS Sample Rate
- Digital Processing Block:
- Programmable FIR Decimation Filter and Oversampling to Minimize Harmonic Interference
- Programmable IIR High-Pass Filter to Minimize DC Offset
- Programmable Digital Gain: 0 dB to 12 dB
- Low-Frequency Noise Suppression Mode
- Programmable Mapping Between ADC Input Channels and LVDS Output Pins
- Channel Averaging Mode
- Variety of LVDS Test Patterns to Verify
Data Capture by FPGA or Receiver - Package: 12-mm × 12-mm QFP-80
The ADS5295 is a low-power, 12-bit, 100-MSPS, 8-channel analog-to-digital converter (ADC). Low power consumption and integration of multiple channels in a compact package make the device attractive for very high channel count data acquisition systems.
Serial low-voltage differential signaling (LVDS) outputs reduce the number of interface lines and enable high system integration. The ADC digital data can be output over one or two wires of LVDS pins per channel. At high sample rates, the two-wire interface helps keep the serial data rate low, allowing low-cost field-programmable gate array (FPGA)-based receivers to be used.
The device integrates an internal reference trimmed to accurately match across devices. Best performance is expected to be achieved through the internal reference mode. However, the device can be driven with external references as well.
Several digital functions that are commonly used in systems are included in the device. These functions include a low-frequency suppression mode, digital filtering options, and programmable mapping.
For low input frequency applications, the low-frequency noise suppression mode enables noise suppression at low frequencies and improves signal-to-noise ratio (SNR) in the 1-MHz band near dc by approximately 3 dB. Digital filtering options include low-pass, high-pass, and band-pass digital filters, as well as dc offset removal filters. The device also provides programmable mapping of the LVDS output pins and analog input channels. For applications where the 12-bit ADC SNR is not required, the ADS5295 can be configured as an 8-channel, 10-bit ADC with 10x LVDS serialization to reduce the output data rate.
The device is available in a 12-mm × 12-mm QFP-80 package. The ADS5295 is specified over the –40°C to +85°C operating temperature range.
技術資料
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
ADS5295EVM — ADS5295 の評価基板
ADS5295 評価基板 (EVM) は、ADS5295 低消費電力、12 ビット、100MSPS、オクタルチャネル A/D コンバータ (ADC) の性能を実証するのに役立ちます。ADS5295 は、消費電力が低くコンパクトなパッケージに複数のチャネルが統合されているため、超高チャネル カウント データ収集システムにとって魅力的なものとなります。シリアル低電圧差動信号伝送 (LVDS) 出力によりインターフェイスのライン数が削減されるため、高度なシステム集積が可能になります。チャネルあたり 1 本または 2 本の LVDS ピンを通して ADC デジタル データを出力できます。高いサンプル (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
サポート対象の製品とハードウェア
製品
高精度オペアンプ (Vos が 1mV 未満)
汎用オペアンプ
オーディオ・オペアンプ
トランスインピーダンス・アンプ
高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)
パワー・オペアンプ
ビデオ・アンプ
ライン・ドライバ
トランスコンダクタンス・アンプとレーザー・ドライバ
完全差動アンプ
高精度 ADC
バイオセンシング AFE
高速 ADC(≧10 MSPS)
タッチスクリーン・コントローラ
差動アンプ
計測アンプ
オーディオ・ライン・レシーバ
アナログ電流センス・アンプ
デジタル電力モニタ
シャント抵抗を内蔵したアナログ電流センス・アンプ
シャント抵抗を内蔵したデジタル電力モニタ
ダイ / ウェハー・サービス
RF レシーバ
RF トランスミッタ
PSPICE-FOR-TI — TI Design / シミュレーション・ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI (...)
パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
---|---|---|
HTQFP (PFP) | 80 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。