ADS5263
- Maximum Sample Rate: 100 MSPS
- Programmable Device Resolution
- Quad-Channel, 16-Bit, High-SNR Mode
- Quad-Channel, 14-Bit, Low-Power Mode
- 16-Bit High-SNR Mode
- 1.4 W Total Power at 100 MSPS
- 355 mW / Channel
- 4 Vpp Full-scale Input
- 85-dBFS SNR at fin = 3 MHz, 100 MSPS
- 1.4 W Total Power at 100 MSPS
- 14-Bit Low-Power Mode
- 785 mW Total Power at 100 MSPS
- 195 mW/Channel
- 2-Vpp Full-Scale Input
- 74-dBFS SNR at fin = 10 MHz
- Integrated Clamp (for interfacing to
CCD sensors)
- 785 mW Total Power at 100 MSPS
- Low-Frequency Noise Suppression
- Digital Processing Block
- Programmable FIR Decimation Filters
- Programmable Digital Gain: 0 dB to 12 dB
- 2- or 4-Channel Averaging
- Programmable Mapping Between ADC Input
Channels and LVDS Output Pins–Eases Board
Design - Variety of Test Patterns to Verify Data Capture by
FPGA/Receiver - Serialized LVDS Outputs
- Internal and External References
- 3.3-V Analog Supply
- 1.8-V Digital Supply
- Recovers From 6-dB Overload Within 1 Clock
Cycle - Package:
- 9-mm × 9-mm 64-Pin QFN
- Non-Magnetic Package Option for MRI
Systems
- CMOS Technology
Using CMOS process technology and innovative circuit techniques, the ADS5263 is designed to operate at low power and give very high SNR performance with a 4-Vpp full-scale input. Using a low-noise 16-bit front-end stage followed by a 14-bit ADC, the device gives 85-dBFS SNR up to 10 MHz and better than 80-dBFS SNR up to 30 MHz.
ADS5263 has a 14-bit low power mode, where it operates as a quad-channel 14-bit ADC. The 16-bit front-end stage is powered down and the part consumes almost half the power, compared to the 16-bit mode. The 14-bit mode supports a 2-Vpp full-scale input signal, with typical 74-dBFS SNR. The ADS5263 can be dynamically switched between the two resolution modes. This allows systems to use the same part in a high-resolution, high-power mode or a low-resolution, low-power mode.
The device also has a digital processing block that integrates several commonly used digital functions, such as digital gain (up to 12 dB). It includes a digital filter module that has built-in decimation filters (with low-pass, high-pass and band-pass characteristics). The decimation rate is also programmable (by 2, by 4, or by 8). This makes it very useful for narrow-band applications, where the filters can be used to improve SNR and knock-off harmonics, while at the same time reducing the output data rate.
The device includes an averaging mode where two channels (or even four channels) can be averaged to improve SNR. A very unique feature is the programmable mapper module that allows flexible mapping between the input channels and the LVDS output pins. This helps to greatly reduce the complexity of LVDS output routing and can potentially result in cheaper system boards by reducing the number of PCB layers. Specification of device is over industrial temperature range of 40°C to 85°C.
技術資料
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
ADS5263EVM — ADS5263 の評価基板
ADS5263 は 4 チャネル 16 ビットの ADC であり、最大 100MSPS のサンプリング周波数で、10MHz 入力を使用した 84.6dBFS の信号対雑音比 (SNR) を実現します。ADS5263 評価基板 (EVM) を採用すると、さまざまなクロック条件と入力条件を使用して ADS5263 をテストするためのフレキシブルな環境を実現できます。この EVM を使用すると、お客様は独自のフィルタを設計して対応する部品を EVM に実装し、EVM 自体の性能を検証することができます。
ADS5263EVM を評価するには、TSW1400EVM (生産中止品) (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
サポート対象の製品とハードウェア
製品
高精度オペアンプ (Vos が 1mV 未満)
汎用オペアンプ
オーディオ・オペアンプ
トランスインピーダンス・アンプ
高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)
パワー・オペアンプ
ビデオ・アンプ
ライン・ドライバ
トランスコンダクタンス・アンプとレーザー・ドライバ
完全差動アンプ
高精度 ADC
バイオセンシング AFE
高速 ADC(≧10 MSPS)
タッチスクリーン・コントローラ
差動アンプ
計測アンプ
オーディオ・ライン・レシーバ
アナログ電流センス・アンプ
デジタル電力モニタ
シャント抵抗を内蔵したアナログ電流センス・アンプ
シャント抵抗を内蔵したデジタル電力モニタ
ダイ / ウェハー・サービス
RF レシーバ
RF トランスミッタ
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
---|---|---|
VQFN (RGC) | 64 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。