INA129-HT

アクティブ

高温用、高精度、低消費電力、計測アンプ

製品詳細

Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 125 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 10000 Noise at 1 kHz (typ) (nV√Hz) 8 Features Current Feedback, Overvoltage protection CMRR (min) (dB) 113 Input offset drift (±) (max) (µV/°C) 1 Input bias current (±) (max) (nA) 10 Iq (typ) (mA) 2 Bandwidth at min gain (typ) (MHz) 1.3 Gain error (±) (max) (%) 0.7 Operating temperature range (°C) -55 to 210 Rating High Temp Type Resistor Gain nonlinearity (±) (max) (%) 0.002 Output swing headroom (to negative supply) (typ) (V) 0.8 Output swing headroom (to positive supply) (typ) (V) -0.9 Input common mode headroom (to negative supply) (typ) (V) 1.7 Input common mode headroom (to positive supply) (typ) (V) -1.4 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.2
Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 125 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 10000 Noise at 1 kHz (typ) (nV√Hz) 8 Features Current Feedback, Overvoltage protection CMRR (min) (dB) 113 Input offset drift (±) (max) (µV/°C) 1 Input bias current (±) (max) (nA) 10 Iq (typ) (mA) 2 Bandwidth at min gain (typ) (MHz) 1.3 Gain error (±) (max) (%) 0.7 Operating temperature range (°C) -55 to 210 Rating High Temp Type Resistor Gain nonlinearity (±) (max) (%) 0.002 Output swing headroom (to negative supply) (typ) (V) 0.8 Output swing headroom (to positive supply) (typ) (V) -0.9 Input common mode headroom (to negative supply) (typ) (V) 1.7 Input common mode headroom (to positive supply) (typ) (V) -1.4 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.2
CDIP_SB (JDJ) 8 88.4569 mm² 11.81 x 7.49 CFP (HKJ) 8 38.985 mm² 6.9 x 5.65 CFP (HKQ) 8 38.985 mm² 6.9 x 5.65 DIESALE (KGD) See data sheet
  • Low Offset Voltage: 25 uV Typical
  • Low Input Bias Current: 50 nA Typical(1)
  • High CMR: 95 dB Typical(1)
  • Inputs Protected to ±40 V
  • Wide Supply Range: ±2.25 V to ±18 V
  • Low Quiescent Current: 2 mA Typical(1)
  • APPLICATIONS
    • Bridge Amplifiers
    • Thermocouple Amplifiers
    • RTD Sensor Amplifiers
    • Medical Instrumentation
    • Data Acquisition
    • Supports Extreme Temperature Applications:
      • Controlled Baseline
      • One Assembly/Test Site
      • One Fabrication Site
      • Available in Extreme Temperature Ranges
        (–55°C to 210°C)(2)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

(1) Typical values for 210°C application.
(2) Custom temperature ranges available.
All other trademarks are the property of their respective owners

  • Low Offset Voltage: 25 uV Typical
  • Low Input Bias Current: 50 nA Typical(1)
  • High CMR: 95 dB Typical(1)
  • Inputs Protected to ±40 V
  • Wide Supply Range: ±2.25 V to ±18 V
  • Low Quiescent Current: 2 mA Typical(1)
  • APPLICATIONS
    • Bridge Amplifiers
    • Thermocouple Amplifiers
    • RTD Sensor Amplifiers
    • Medical Instrumentation
    • Data Acquisition
    • Supports Extreme Temperature Applications:
      • Controlled Baseline
      • One Assembly/Test Site
      • One Fabrication Site
      • Available in Extreme Temperature Ranges
        (–55°C to 210°C)(2)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

(1) Typical values for 210°C application.
(2) Custom temperature ranges available.
All other trademarks are the property of their respective owners

The INA128-HT and INA129-HT are low-power, general-purpose instrumentation amplifiers offering excellent accuracy. The versatile three-operational-amplifier design and small size make them ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain. A single external resistor sets any gain from 1 to 10000. The INA128-HT provides an industry-standard gain equation; the INA129-HT gain equation is compatible with the AD620.

The INA128-HT and INA129-HT are laser trimmed for very low offset voltage (25 µV Typ) and high common-mode rejection (93 dB at G ≥ 100). These devices operate with power supplies as low as ±2.25 V, and quiescent current of 2 mA, typically. Internal input protection can withstand up to ±40 V without damage.

Texas Instruments' high-temperature products use highly optimized silicon (die) solutions with design and process enhancements to maximize performance over extended temperatures.

The INA129-HT is available in 8-pin ceramic DIP and 8-pin ceramic surface-mount packages, specified for the –55°C to 210°C temperature range. The INA128-HT is available in an 8-pin SOIC-8 surface-mount package, specified for the –55°C to 175°C temperature range.

The INA128-HT and INA129-HT are low-power, general-purpose instrumentation amplifiers offering excellent accuracy. The versatile three-operational-amplifier design and small size make them ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain. A single external resistor sets any gain from 1 to 10000. The INA128-HT provides an industry-standard gain equation; the INA129-HT gain equation is compatible with the AD620.

The INA128-HT and INA129-HT are laser trimmed for very low offset voltage (25 µV Typ) and high common-mode rejection (93 dB at G ≥ 100). These devices operate with power supplies as low as ±2.25 V, and quiescent current of 2 mA, typically. Internal input protection can withstand up to ±40 V without damage.

Texas Instruments' high-temperature products use highly optimized silicon (die) solutions with design and process enhancements to maximize performance over extended temperatures.

The INA129-HT is available in 8-pin ceramic DIP and 8-pin ceramic surface-mount packages, specified for the –55°C to 210°C temperature range. The INA128-HT is available in an 8-pin SOIC-8 surface-mount package, specified for the –55°C to 175°C temperature range.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート INA12x-HT Precision, Low-Power Instrumentation Amplifiers データシート (Rev. F) PDF | HTML 2013年 10月 24日
* 放射線と信頼性レポート INA129SHKQ Reliability Report 2012年 5月 7日
* 放射線と信頼性レポート INA129SJD Reliability Report 2012年 5月 7日
* 放射線と信頼性レポート INA129SHKJ Reliability Report 2012年 5月 7日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​