JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
The JESD204B link in the device can be configured to operate in different modes using the register controls in Table 14.
REGISTER CONTROL | DESCRIPTION | ALLOWED SETTINGS |
---|---|---|
NUM_ADC_PER_LANE | Number of ADC words packed into one lane | 2, 4, 8 |
ADC_RES | Number of bits resolution in the ADC word input to the JESD transmitter block | 10, 12, 14, 16 |
SER_DATA_RATE | Serialization factor control | 10, 12, 14, 16 |
In addition to the register controls mentioned in Table 14, the SING_CONV_PER_OCT register bit controls the packaging efficiency of the ADC data into octets.
The link configuration parameters are determined by Table 15.
LINK CONFIGURATION PARAMETER | LINK CONFIGURATION FIELD | |||||
---|---|---|---|---|---|---|
LINK CONFIGURATION
PARAMETER |
DESCRIPTION | ALLOWED VALUES
(Decimal) |
DEFAULT VALUE
(In Decimal, Unless Otherwise Specified)(1) |
METHOD OF SETTING | CORRESPONDING
FIELD IN ILAS |
RELATION OF FIELD TO PARAMETER |
ADJCNT | Not relevant | 0 | 0 | Forced to 0; not used | ADJCNT[3:0] | Binary value |
ADJDIR | Not relevant | 0 | 0 | Forced to 0; not used | ADJDIR[0] | Binary value |
BID | Bank ID | 0…15 | 0 | BANK_ID register control | BID[3:0] | Binary value |
CF | Number of control words per frame | 0 | 0 | Forced to 0 | CF[4:0] | Binary value |
CS | Number of control bits per sample | 0 | 0 | Forced to 0 | CS[1:0] | Binary value |
DID | Device ID | 0…255 | 0 | DEVICE_ID register control | DID[7:0] | Binary value |
F | Number of octets per frame | See Table 18 | 6 | Determined by Table 18 | F[7:0] | Binary value minus 1 |
HD | High density format | 0 | 0 | Forced to 0; not used | HD[0] | Binary value |
JESDV | JESD204 version | 0 = JESD204A
1 = JESD204B |
1 | ENABLE_JESD_VER_CONTROL, JESD_VERSION register control; see Table 16 | JESDV[2:0] | Binary value |
K | Number of frames per multiframe | See Table 16 | 3 | Determined by Table 29; can be changed using FORCE_K and K_VALUE_TO_FORCE register controls | K[4:0] | Binary value minus 1 |
L | Number of lanes | 2, 4, 8 | 4 | Determined by Table 18 | L[4:0] | Binary value minus 1 |
LID | Lane ID | 1 to 8 | As given in Table 5 | Default (value given in Table 17) can be changed using EN_LANE_ID# and LANE_ID# register controls for each lane number | LID[4:0] | Binary value |
M | Number of ADCs | 16 | 16 | Forced to 16 | M[7:0] | Binary value minus 1 |
N | ADC resolution | 10, 12, 14, 16 | 12 | Determined by ADC_RES register control | N[4:0] | Binary value minus 1 |
N’ | Total number of bits per sample | See Table 18 | 12 | Determined by Table 18 | N’[4:0] | Binary value minus 1 |
PHADJ | Not relevant | 0 | 0 | Forced to 0; not used | PHADJ[0] | Binary value |
S | Number of samples per ADC per frame | 1 | 1 | Forced to 1 | S[4:0] | Binary value minus 1 |
SCR | Scrambler enable or disable | 0,1 | 0 | SCR_EN register control | SCR[0] | Binary value |
SUBCLASSV | Device subclass version | 0 = Subclass 0
1 = Subclass 1 2 = Subclass 2 |
1 | ENABLE_JESD_VER_CONTROL, JESD_SUBCLASS register control; see Table 16 | SUBCLASSV[2:0] | Binary value |
RES1 | Reserved field 1 | 0 | 0 | Forced to 0 | RES1[7:0] | Binary value |
RES2 | Reserved field 2 | 0 | 0 | Forced to 0 | RES2[7:0] | Binary value |
CHKSUM | Checksum | — | Lane 1 – 32h
Lane 3 – 34h Lane 5 – 36h Lane 7 – 38h |
Default value as calculated by device can be changed using EN_CHECKSUM_LANE# and CHECK_SUM# for each lane number | FCHK[7:0] | Binary value |