The ADS5400 is a 12-bit, 1-GSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs. The analog input buffer isolates the internal switching of the track and hold from disturbing the signal source. The simple 3-stage pipeline provides extremely low latency for time critical applications. Designed for the conversion of signals up to 2 GHz of input frequency at 1 GSPS, the ADS5400 has outstanding low noise performance and spurious-free dynamic range over a large input frequency range.
The ADS5400 is available in a 100-Pin Ceramic Nonconductive Tie-Bar Package. The combination of the ceramic package and moderate power consumption of the ADS5400 allows for operation without an external heatsink. The ADS5400 is built on Texas Instrument's complementary bipolar process (BiCom3) and is specified over the full military temperature range (–55°C to 125°C Tcase).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS5400-SP | HSF (100) | 19.05 mm x 19.05 mm |
Changes from D Revision (January 2014) to E Revision
Changes from C Revision (August 2012) to D Revision
PIN | DESCRIPTION | |
---|---|---|
NAME | NO. | |
AINP, AINN | 94, 95 | Analog differential input signal (positive, negative). Includes 100-Ω differential load on-chip. |
AVDD5 | 1, 76, 86, 90, 92, 97, 99 | Analog power supply (5 V) |
AVDD3 | 2, 7, 9, 85 | Analog power supply (3.3 V) |
DVDD3 | 24, 38, 50, 64 | Output driver power supply (3.3 V) |
AGND | 3, 6, 8, 84, 88, 91, 93, 96, 98, 100 | Analog Ground |
DGND | 25, 39, 51, 65 | Digital Ground |
CLKINP, CLKINN | 4, 5 | Differential input clock (positive, negative). Includes 160-Ω differential load on-chip. |
DA0N, DA0P | 46, 47 | Bus A, LVDS digital output pair, least-significant bit (LSB) (P = positive output, N = negative output) |
DA1N–DA10N, DA1P-DA10P | 48-49, 52-59, 62-63, 66-73 | Bus A, LVDS digital output pairs (bits 1- 10) |
DA11N, DA11P | 74, 75 | Bus A, LVDS digital output pair, most-significant bit (MSB) |
CLKOUTAN, CLKOUTAP | 60, 61 | Bus A, Clock Output (Data ready), LVDS output pair |
DB0N, DB0P | 40, 41 | Bus B, LVDS digital output pair, least-significant bit (LSB) (P = positive output, N = negative output) |
DB1N–DB10N, DB1P-DB10P | 14-23, 28-37 | Bus B, LVDS digital output pairs (bits 1- 10) |
DB11N, DB11P | 12, 13 | Bus B, LVDS digital output pair, most-significant bit (MSB) |
CLKOUTBN, CLKOUTBP | 26, 27 | Bus B, Clock Output (Data ready), LVDS output pair |
OVRAN, OVRAP | 44, 45 | Bus A, Overrange indicator LVDS output. A logic high signals an analog input in excess of the full-scale range. Becomes SYNCOUTA when SYNC mode is enabled in register 0x05. |
OVRBN, OVRBP | 42, 43 | Bus B, Overrange indicator LVDS output. A logic high signals an analog input in excess of the full-scale range. Becomes SYNCOUTB when SYNC mode is enabled in register 0x05. |
RESETN, RESETP | 10, 11 | Digital Reset Input, LVDS input pair. Inactive if logic low. When clocked in a high state, this is used for resetting the polarity of CLKOUT signal pair(s). If SYNC mode is enabled in register 0x05, this input also provides a SYNC time-stamp with the data sample present when RESET is clocked by the ADC, as well as CLKOUT polarity reset. Includes 100-Ω differential load on-chip. |
SCLK | 78 | Serial interface clock. |
SDIO | 79 | Bi-directional serial interface data in 3-pin mode (default) for programming/reading internal registers. In 4-pin interface mode (reg 0x01), the SDIO pin is an input only. |
SDO | 80 | Uni-directional serial interface data in 4-pin mode (reg 0x01) provides internal register settings. The SDO pin is in high-impedance state in 3-pin interface mode (default). |
SDENB | 77 | Active low serial data enable, always an input. Use to enable the serial interface. Internal 100kΩ pull-up resistor. |
VREF | 87 | Reference voltage input (2V nominal). A 0.1μF capacitor to AGND is recommended, but not required. |
ENA1BUS | 81(1) | Enable single output bus mode (2-bus mode is default), active high. This pin is logic OR'd with addr 0x02h bit<0>. |
ENPWD | 82(1) | Enable Powerdown, active high. Places the converter into power-saving sleep mode when high. This pin is logic OR'd with addr 0x05h bit<6>. |
ENEXTREF | 83(1) | Enable External Reference Mode, active high. Device uses an external voltage reference when high. This pin is logic OR'd with addr 0x05h bit<2>. |
VCM | 89 | Analog input common mode voltage, Output (for DC-coupled applications, nominally 2.5V). A 0.1μF capacitor to AGND is recommended, but not required. |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Supply voltage | AVDD5 to GND | 6 | V | |||
AVDD3 to GND | 5 | V | ||||
DVDD3 to GND | 5 | V | ||||
AINP, AINN to GND(2) | voltage difference between pin and ground | 0.5 | 4.5 | V | ||
AINP to AINN (2) | voltage difference between pins, common mode at AVDD5/2 | short duration | –0.3 | (AVDD5 + 0.3) | V | |
continuous AC signal | 1.25 | 3.75 | V | |||
continuous DC signal | 1.75 | 3.25 | V | |||
CLKINP, CLKINN to GND (2) | voltage difference between pin and ground | 0.5 | 4.5 | V | ||
CLKINP to CLKINN (2) | voltage difference between pins, common mode at AVDD5/2 | continuous AC signal | 1.1 | 3.9 | V | |
continuous DC signal | 2 | 3 | V | |||
RESETP, RESETN to GND (2) | voltage difference between pin and ground | –0.3 | (AVDD5 + 0.3) | V | ||
RESETP to RESETN (2) | voltage difference between pins | continuous AC signal | 1.1 | 3.9 | V | |
continuous DC signal | 2 | 3 | V | |||
Data/OVR Outputs to GND (2) | voltage difference between pin and ground | –0.3 | (DVDD3 + 0.3) | V | ||
SDENB, SDIO, SCLK to GND(2) | –0.3 | (AVDD3 + 0.3) | ||||
ENA1BUS, ENPWD, ENEXTREF to GND(2) | –0.3 | (AVDD5 + 0.3) | ||||
Operating case temperature range | –55 | 125 | °C | |||
Maximum junction temperature, TJ | 150 | °C | ||||
Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |