SLAS669E September 2010 – may 2020 ADS5400-SP
PRODUCTION DATA.
Analog offset adjustment is available in register 0x03 and 0x04. This provides ±30mV of adjustment range with 9-bit adjustment resolution of 120uV per step. At production test, the default code for this register setting is set to a value that provides 0mV of ADC offset. For optimum spectral performance, it is not recommended to use more than ±8mV adjustment from the default setting