JAJSHK9A June 2019 – December 2019 ADS7038
PRODUCTION DATA.
The digital outputs can be set to logic 1 or logic 0 in response to triggers. The value to be updated on the digital output when a trigger event occurs can be configured in the GPO_VALUE_ON_TRIGGER register.