ADS7142は信号を自律的に監視し、同時にシステムの電力、信頼性、性能を最適化します。デジタル・ウィンドウ付きコンパレータを使用して、チャネルごとにイベント・トリガによる割り込みが実装されており、ハイおよびローのスレッショルド、ヒステリシス、およびイベント・カウンタをプログラム可能です。このデバイスでは、逐次比較型レジスタのアナログ/デジタル・コンバータ(SAR ADC)の前段にデュアル・チャネルのアナログ・マルチプレクサがあり、後段にセンサからデータを変換してキャプチャするための内部データ・バッファがあります。
ADS7142は10ピンのQFNパッケージで供給され、消費電力はわずか900nWです。外形が小さく、消費電力が低いため、このデバイスは容積が制限されている、またはバッテリ駆動のアプリケーションに適しています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
ADS7142 | X2QFN (10) | 1.50mm×2.00mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AVDD | 1 | Supply | Analog supply input, also used as the reference voltage for analog-to-digital conversion. |
AINP/AIN0 | 2 | Analog input | Single-Channel operation: Positive analog signal input Two-Channel operation: Analog signal input, Channel 0 |
AINM/AIN1 | 3 | Analog input | Single-Channel operation: Negative analog signal input Two-Channel operation: Analog signal input, Channel 1 |
ADDR | 4 | Analog Input | Input for selecting I2C address of the device. The device address can be selected from one of the eight values by connecting resistors on this pin. Refer Table 2 for details |
BUSY/RDY | 5 | Digital output | The device pulls this pin high when it is scanning through channels in a sequence and brings this pin low when sequence is completed or aborted. |
ALERT | 6 | Digital output | Active low, open drain output. Status of this pin is controlled by Digital window comparator block. Connect a pull-up resistor from DVDD to this pin |
SDA | 7 | Digital input/output | Serial data in/out for I2C interface. Connect a pull-up resistor from DVDD to this pin |
SCL | 8 | Digital input | Serial clock for I2C interface. Connect a pull-up resistor from DVDD to this pin |
DVDD | 9 | Supply | Digital I/O supply voltage |
GND | 10 | Supply | Ground for power supply, all analog and digital signals are referred to this pin |
MIN | MAX | UNIT | |
---|---|---|---|
ADDR to GND | –0.3 | AVDD + 0.3 | V |
AVDD to GND | –0.3 | 3.9 | V |
DVDD to GND | –0.3 | 3.9 | V |
AINP/AIN0 to GND | –0.3 | AVDD + 0.3 | V |
AINM/AIN1 to GND | –0.3 | AVDD + 0.3 | V |
Input current on any pin except supply pins | -10 | 10 | mA |
Digital Input to GND | –0.3 | DVDD + 0.3 | V |
Storage Temperature, Tstg | –60 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
AVDD | Analog Supply Voltage Range | 1.65 | 3.6 | V | |
DVDD | Digital Voltage Supply Voltage Range | 1.65 | 3.6 | A | |
TA | Ambient temperature | –40 | 125 | °C | |
TJ | Junction temperature | –60 | 150 | °C |
THERMAL METRIC(1) | ADS7142 | UNIT | |
---|---|---|---|
RUG | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 120.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 42.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 51.1 | °C/W |
ΨJT | Junction-to-top characterization parameter | 0.8 | °C/W |
ΨJB | Junction-to-board characterization parameter | 51.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUT - Two-Channel Single-Ended Configuration | ||||||
Full-scale input voltage span(1) | AINP/AIN0 to GND or AINM/AIN1 to GND | 0 | AVDD | V | ||
Absoulte Input voltage range | AINP/AIN0 to GND or AINM/AIN1 to GND | –0.1 | AVDD + 0.1 | V | ||
ANALOG INPUT - Single-Channel Single-Ended Configuration (with Remote Ground Sense) | ||||||
Full-scale input voltage span(1) | AINP/AIN0 to GND or AINM/AIN1 to GND | 0 | AVDD | V | ||
Absoulte Input voltage range | AINP/AIN0 to GND | –0.1 | AVDD + 0.1 | V | ||
AINM/AIN1 to GND | –0.1 | 0.1 | V | |||
ANALOG INPUT - Single-Channel Pseudo-Differential Configuration | ||||||
Full-scale input voltage span(1) | AINP/AIN0 to GND or AINM/AIN1 to GND | –AVDD/2 | AVDD/2 | V | ||
Absoulte Input voltage range | AINP/AIN0 to GND | –0.1 | AVDD + 0.1 | V | ||
AINM/AIN1 to GND | AVDD/2–0.1 | AVDD/2+0.1 | V | |||
Internal Oscillator | ||||||
tHSO | Time Period for High Speed Oscillator | 50 | 110 | ns | ||
tLPO | Time Period for Low Power Oscillator | 95.2 | 300 | µs | ||
Digital Input/Output (SCL, SDA) | ||||||
VIH | High Level input Voltage | 0.7 × DVDD | DVDD | V | ||
VIL | Low Level input Voltage | 0 | 0.3 × DVDD | V | ||
VOL | Low Level output Voltage | With 3 mA Sink Current and DVDD > 2 V | 0 | 0.4 | V | |
With 3 mA Sink Current and 1.65 V < DVDD < 2 V | 0 | 0.2 × DVDD | V | |||
IOL | Low Level Output Current (Sink) | VOL = 0.4 V for Standard and Fast Mode (100, 400 kHz) | 3 | mA | ||
VOL = 0.6 V for Fast Mode (400 kHz) | 6 | |||||
VOL = 0.4 V Fast Mode Plus (1 MHz) | 20 | |||||
IOL | Low Level Output Current (Sink) | VOL= 0.4 V High Speed (1.7 MHz, 3.4 MHz) | 25 | mA | ||
II | Input Current on Pin | 10 | µA | |||
CI | Input Capacitance on Pin | 10 | pF | |||
Digital Output (BUSY/RDY) | ||||||
VOH | High Level Output Voltage | Isource = 2 mA | 0.7 × DVDD | DVDD | V | |
VOL | High Level Output Voltage | Isink = 2 mA | 0 | 0.3 × DVDD | V | |
Digital Output (ALERT) | ||||||
IOL | Low Level Output Current | VOL < 0.25 V | 5 | mA | ||
VOL | Low Level Output Voltage | Isink = 5 mA | 0 | 0.25 | V | |
POWER-SUPPLY REQUIREMENTS | ||||||
AVDD | Analog Supply Voltage | 1.65 | 3.6 | V | ||
DVDD | Digital I/O Suplly Voltage | 1.65 | 3.6 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Sampling Dynamics | ||||||
tconv | Conversion Time | AVDD = 1.65 to 3.6V | 1.8 | µs | ||
tacq | Acquistion Time | AVDD = 1.65 to 3.6V | 18 | TSCL | ||
tcycle | Cycle Time | AVDD = 1.65 to 3.6V | (tconv + tacq) | µs | ||
DC Specifications | ||||||
Resolution | 12 | Bits | ||||
NMC | No Missing Codes | AVDD = 1.65 to 3.6V | 12 | Bits | ||
DNL | Differential nonlinerity | AVDD = 1.65 to 3.6V | –0.99 | ±0.3 | 1 | LSB(1) |
INL | Integral nonlinearity | –2.75 | ±0.5 | 2.75 | LSB | |
EO | Offset Error | Post Offset Calibration | –2.9 | ±0.5 | 2.9 | LSB |
dVOS/dT | Offset Drift with Temperature | Post Offset Calibration | 5 | ppm/°C | ||
EG | Gain Error | –0.1 | ±0.03 | 0.1 | %FSR | |
Gain Error Drift with Temperature | 5 | ppm/°C | ||||
AC Specifications | ||||||
SNR(2) | Signal-to-Noise Ratio | fin = 2 kHz, AVDD = 3 V, fsample =140 kSPS | 68.75 | 71.4 | dB | |
fin = 2 kHz, AVDD = 1.8 V, fsample =140 kSPS | 69.2 | dB | ||||
THD(2) (3) | Total Harmonic Distortion | fin = 2 kHz, AVDD = 3 V, fsample =140 kSPS | –87.0 | dB | ||
fin = 2 kHz, AVDD = 1.8 V, fsample =140 kSPS | –84.0 | dB | ||||
SINAD(2) | Signal-to-Noise and distortion | fin = 2 kHz, AVDD = 3 V, fsample =140 kSPS | 68.5 | 71.2 | dB | |
fin = 2 kHz, AVDD = 1.8 V, fsample =140 kSPS | 69.0 | dB | ||||
SFDR(2) | Spurious Free dynamic range | fin = 2 kHz, AVDD = 3 V, fsample =140 kSPS | 91.0 | dB | ||
BW | -3dB Small Signal Bandwidth | 25.0 | MHz | |||
Power Consumption | ||||||
IAVDD | Analog Supply Current | fsample =140 kSPS, SCL = 3.4 MHz | 265 | 300 | µA | |
fsample =5.5 kSPS, SCL = 100 kHz | 8 | µA | ||||
fsample =140 kSPS, SCL = 3.4 MHz, AVDD = 1.8 V | 160 | µA | ||||
fsample =5.5 kSPS, SCL = 100 kHz, AVDD = 1.8 V | 5 | µA | ||||
IDVDD | Digital Supply Current | fsample =140 kSPS, SCL = 3.4 MHz, SDA = AAA0h | 25 | µA | ||
fsample =5.5 kSPS, SCL = 100 kHz, AVDD = 1.8 V, SDA = AAA0h | 1.5 | µA | ||||
IAVDD | Static Analog Supply Current | No Activity on SCL and SDA, BUSY/RDY Low | 6 | nA | ||
IDVDD | Static Analog Supply Current | No Activity on SCL and SDA, BUSY/RDY Low | 2 | nA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Sampling Dynamics | ||||||
tconv | Conversion Time | High Speed Oscillator | 14 | tHSO | ||
Low Power Oscillator | 14 | tLPO | ||||
tacq | Acquistion Time | High Speed Oscillator | 7 | tHSO | ||
Low Power Oscillator | 4 | tLPO | ||||
tcycle | Cycle Time | High Speed Oscillator | nCLK | tHSO | ||
Low Power Oscillator | nCLK | tLPO | ||||
DC Specifications | ||||||
Resolution | 12 | Bits | ||||
EO | Offset Error | Post Offset Calibration | ±0.5 | LSB | ||
EG | Gain Error | ±0.03 | %FSR | |||
Power Consumption | ||||||
IAVDD | Analog Supply Current | With Low Power Oscillator, nCLK =18 | 0.75 | µA | ||
With Low Power Oscillator, AVDD = 1.8 V, nCLK =18 | 0.45 | µA | ||||
With Low Power Oscillator, nCLK = 250 | 0.5 | µA | ||||
With High Speed Oscillator, nCLK =21 | 940 | µA | ||||
IDVDD | Digital Supply Current | With Low Power Oscillator, nCLK =18, DVDD =3.3 V | 0.15 | µA | ||
IAVDD | Static Analog Supply Current | No Activity on SCL and SDA, BUSY/RDY Low | 5 | nA | ||
IDVDD | Static Analog Supply Current | No Activity on SCL and SDA, BUSY/RDY Low | 0.6 | nA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC Specifications | ||||||
Resolution(2) | 16 | Bits | ||||
ENOB | Effective number of bits | With DC Input of AVDD/2(3) | 15.4 | |||
EO | Offset Error | Post Offset Calibration | ±10 | LSB | ||
EG | Gain Error | ±0.03 | %FSR | |||
Power Consumption | ||||||
IAVDD | Analog Supply Current | With Low Power Oscillator, nCLK =18 | 0.6 | µA | ||
With Low Power Oscillator, AVDD = 1.8 V, nCLK =18 | 0.3 | µA | ||||
With Low Power Oscillator, nCLK = 250 | 0.5 | µA | ||||
With High Speed Oscillator, nCLK =21 | 980 | µA | ||||
IDVDD | Digital Supply Current | With Low Power Oscillator, nCLK =21, DVDD =3.3 V | 0.2 | µA | ||
IAVDD | Static Analog Supply Current | No Activity on SCL and SDA, BUSY/RDY Low | 5 | nA | ||
IDVDD | Static Analog Supply Current | No Activity on SCL and SDA, BUSY/RDY Low | 0.7 | nA |
PARAMETER | Test Conditions | MIN | MAX | UNIT | |
---|---|---|---|---|---|
Standard-mode (100 kHz) Figure 1 | |||||
fSCL | SCL clock frequency | 0 | 100 | kHz | |
tHD-STA | Hold time (repeated) START condition | After this period, the first clock pulse generated. | 4 | µs | |
tLOW | Low period of SCL | 4.7 | µs | ||
tHIGH | High period of SCL | 4 | µs | ||
tSU-STA | set-up time for a repeated start condition | 4.7 | µs | ||
tHD-DAT (2) (3) | data hold time | For I2C Bus devices | 0 | µs | |
tSU-DAT | data setup time | 250 | ns | ||
tSU-STO | setup-up time for STOP condition | 4 | µs | ||
tBUF | bus free time between a STOP and START condition | 4.7 | µs | ||
Cb | capacitive load on each line | 400 | pF | ||
Fast-mode (400 kHz) Figure 1 | |||||
fSCL | SCL clock frequency | 0 | 400 | kHz | |
tHD-STA | Hold time (repeated) START condition | 0.6 | µs | ||
tLOW | Low period of SCL | 1.3 | µs | ||
tHIGH | High period of SCL | 0.6 | µs | ||
tSU-STA | set-up time for a repeated start condition | 0.6 | µs | ||
tHD-DAT | data hold time | 0 | µs | ||
tSU-DAT | data setup time | 100 | ns | ||
tSU-STO | setup-up time for STOP condition | 0.6 | µs | ||
tBUF | bus free time between a STOP and START condition | 1.3 | µs | ||
Cb | capacitive load on each line | 400 | pF | ||
Fast-mode Plus (1000 kHz) Figure 1 | |||||
fSCL | SCL clock frequency | 0 | 1000 | kHz | |
tHD-STA | Hold time (repeated) START condition | 0.26 | µs | ||
tLOW | Low period of SCL | 0.5 | µs | ||
tHIGH | High period of SCL | 0.26 | µs | ||
tSU-STA | set-up time for a repeated start condition | 0.26 | µs | ||
tHD-DAT | data hold time | 0 | µs | ||
tSU-DAT | data setup time | 50 | ns | ||
tSU-STO | setup-up time for STOP condition | 0.26 | µs | ||
tBUF | bus free time between a STOP and START condition | 0.5 | µs | ||
Cb | capacitive load on each line | 550 | pF | ||
High Speed mode (1.7 MHz) Cb = 400 pF (Max) Figure 2 | |||||
fSCLH | SCLH clock frequency | 0 | 1.7 | MHz | |
tHD-STA | Hold time (repeated) START condition | 160 | ns | ||
tLOW | Low period of SCL | 320 | ns | ||
tHIGH | High period of SCL | 120 | ns | ||
tSU-STA | set-up time for a repeated start condition | 160 | ns | ||
tHD-DAT | data hold time | 0 | 150 | ns | |
tSU-DAT | data setup time | 10 | ns | ||
tSU-STO | setup-up time for STOP condition | 160 | ns | ||
Cb | capacitive load on each line | 400 | pF | ||
High Speed mode (3.4 MHz) Cb = 100 pF (Max) Figure 2 | |||||
fSCLH | SCLH clock frequency | 0 | 3.4 | MHz | |
tHD-STA | Hold time (repeated) START condition | 160 | ns | ||
tLOW | Low period of SCL | 160 | ns | ||
tHIGH | High period of SCL | 60 | ns | ||
tSU-STA | set-up time for a repeated start condition | 160 | ns | ||
tHD-DAT | data hold time | 0 | 70 | ns | |
tSU-DAT | data setup time | 10 | ns | ||
tSU-STO | setup-up time for STOP condition | 160 | ns | ||
Cb | capacitive load on each line | 100 | pF |
PARAMETER | Test Conditions | MIN | MAX | UNIT | |
---|---|---|---|---|---|
Standard-mode (100 kHz) Figure 1 | |||||
trCL | Rise time of SCL | 1000 | ns | ||
trDA | Rise time of SDA | 1000 | ns | ||
tfCL | Fall time of SCL | 300 | ns | ||
tfDA | Fall time of SDA | 300 | ns | ||
tVD-DAT (2) | data valid time | 3.45 | µs | ||
tVD-ACK (2) | data hold time | 3.45 | µs | ||
Fast-mode (400 kHz) Figure 1 | |||||
trCL | Rise time of SCL | 20 | 300 | ns | |
trDA | Rise time of SDA | 20 | 300 | ns | |
tfCL | Fall time of SCL | 20 × DVDD/3.6 | 300 | ns | |
tfDA | Fall time of SDA | 20 × DVDD/3.6 | 300 | ns | |
tVD-DAT | data valid time | 0.9 | µs | ||
tVD-ACK | data hold time | 0.9 | µs | ||
tSP (3) | pulse width of spikes suppressed by the input filter | 0 | 50 | ns | |
Fast-mode Pus (1000 kHz) Figure 1 | |||||
trCL | Rise time of SCL | 120 | ns | ||
trDA | Rise time of SDA | 120 | ns | ||
tfCL | Fall time of SCL | 20 × DVDD/3.6 | 120 | ns | |
tfDA | Fall time of SDA | 20 × DVDD/3.6 | 120 | ns | |
tVD-DAT | data valid time | 0.45 | µs | ||
tVD-ACK | data hold time | 0.45 | µs | ||
tSP | pulse width of spikes suppressed by the input filter | 0 | 50 | ns | |
High Speed mode (1.7 MHz) Cb = 400 pF (Max) Figure 2 | |||||
trCL | Rise time of SCLH | 20 | 80 | ns | |
trCL1 | Rise time of SCLH after a repeated start condition and after an acknowledge bit | 20 | 160 | ns | |
trDA | Rise time of SDAH | 20 | 160 | ns | |
tfCL | Fall time of SCLH | 20 | 80 | ns | |
tfDA | Fall time of SDAH | 20 | 160 | ns | |
tSP | pulse width of spikes suppressed by the input filter | 0 | 10 | ns | |
High Speed mode (3.4 MHz) Cb = 100 pF (Max) Figure 2 | |||||
trCL | Rise time of SCLH | 10 | 40 | ns | |
trCL1 | Rise time of SCLH after a repeated start condition and after an acknowledge bit | 10 | 80 | ns | |
trDA | Rise time of SDAH | 10 | 80 | ns | |
tfCL | Fall time of SCLH | 10 | 40 | ns | |
tfDA | Fall time of SDAH | 10 | 80 | ns | |
tSP | pulse width of spikes suppressed by the input filter | 0 | 10 | ns |
SNR = 69.6 dB | THD = -82.9 dB | ENOB = 11.2 |
fsample = 140 kSPS | SFDR = 87.2 dB | AVDD = 1.8 V |
SNR = 71.7 dB | THD = -85 dB | ENOB = 11.5 |
fsample = 140 kSPS | SFDR = 89.2 dB | AVDD = 3 V |
fsample = 140 kSPS |
fsample = 140 kSPS |
fsample = 140 kSPS | S |
AVDD = 3 V |
AVDD = 3 V |
fSample = 140 kSPS | SCL = 3.4 MHz |
DVDD = 1.8 V |
No Activity on SCL and SDA |
fsample = 140 kSPS |
fsample = 140 kSPS |
Mean code = 2046.9 | Standard Deviation = 0.34 |
AVDD = 1.8 V |
AVDD = 1.8 V |
No Activity on SCL and SDA |
Input Voltage = 1.5 V | With High Speed Oscillator | |
Stop Burst Mode |
Stop Burst Mode | With Low Power Oscillator | |
nCLK = 25 |
Input Voltage = 1.5 V | With Low Power Oscillator | |
Stop Burst Mode |
Stop Burst Mode | With High Speed Oscillator | |
nCLK = 25 |
Standard Deviation = 1.49 | Mean = 32768.5 |
With High Speed Oscillator | nCLK = 25 |
With Low Power Oscillator | nCLK = 25 |