デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
ADS79xxは、12/10/8ビットのピン互換マルチチャネル・アナログ/デジタル・コンバータ・ファミリです。デバイス比較表に、この製品ファミリに属する12のデバイスをすべて示しています。
このファミリのデバイスは、サンプル・アンド・ホールド機能を内蔵した、電荷再分配方式の逐次比較型(SAR) A/Dコンバータです。
2.7V~5.25Vという広いアナログ電源電圧範囲に対応し、消費電力が極めて低いことから、バッテリ駆動機器や絶縁型電源といった用途に最適です。
1.7V~5.25Vの広いI/O電源電圧範囲により、最もよく使用されるデジタル・ホストとのグルーレス・インターフェイスを容易に実現できます。シリアル・インターフェイスはCSおよびSCLKによって制御され、マイクロプロセッサやDSPと容易に接続できます。
入力信号はCSの立ち下がりエッジでサンプリングされます。変換、シリアル・データ出力、シリアル・データ入力の読み取りには、SCLKを使用します。事前に選択したチャネルの自動切り替えを実行したり、新しい変換サイクルのチャネルを手動で選択することも可能です。
ソフトウェアで2つの入力レンジ(0V~VREFおよび0V~2×VREF)を選択でき、GPIO (TSSOPパッケージは4本、VQFNパッケージは1本)を個別に設定できるほか、チャネルごとに2つのアラーム・スレッショルドを設定可能です。このような特長から、ほとんどのデータ収集機器に適合します。
また、優れたパワーダウン機能を備えており、低速変換動作時の消費電力の削減に極めて有効です。
このファミリの16/12チャネル版は38ピンTSSOPおよび32ピンVQFNパッケージで供給され、4/8チャネル版は30ピンTSSOPおよび24ピンVQFNパッケージで供給されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
ADS79xx | TSSOP (30) | 7.80mm×4.40mm |
VQFN (24) | 4.00mm×4.00mm | |
TSSOP (38) | 9.70mm×4.40mm | |
VQFN (32) | 5.00mm×5.00mm |
Changes from B Revision (July 2015) to C Revision
Changes from A Revision (April 2010) to B Revision
Changes from * Revision (June 2008) to A Revision
PIN | I/O | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
NAME | ADS7953
ADS7957 ADS7961 |
ADS7952
ADS7956 ADS7960 |
ADS7951
ADS7955 ADS7959 |
ADS7950
ADS7954 ADS7958 |
|||
REFERENCE | |||||||
REFP | 4 | 4 | 4 | 4 | Analog input | Reference input | |
REFM | 3 | 3 | 3 | 3 | Analog input | Reference ground | |
ADC ANALOG INPUT | |||||||
AINP | 8 | 8 | 8 | 8 | Analog input | ADC input signal | |
AINM | 9 | 9 | 9 | 9 | Analog input | ADC input ground | |
MULTIPLEXER | |||||||
MXO | 7 | 7 | 7 | 7 | Analog output | Multiplexer output | |
Ch0 | 28 | 28 | 20 | 20 | Analog input | Analog channel for multiplexer | |
Ch1 | 27 | 27 | 19 | 18 | Analog input | Analog channel for multiplexer | |
Ch2 | 26 | 26 | 18 | 14 | Analog input | Analog channel for multiplexer | |
Ch3 | 25 | 25 | 17 | 12 | Analog input | Analog channel for multiplexer | |
Ch4 | 24 | 24 | 14 | — | Analog input | Analog channel for multiplexer | |
Ch5 | 23 | 23 | 13 | — | Analog input | Analog channel for multiplexer | |
Ch6 | 22 | 22 | 12 | — | Analog input | Analog channel for multiplexer | |
Ch7 | 21 | 21 | 11 | — | Analog input | Analog channel for multiplexer | |
Ch8 | 18 | 18 | — | — | Analog input | Analog channel for multiplexer | |
Ch9 | 17 | 17 | — | — | Analog input | Analog channel for multiplexer | |
Ch10 | 16 | 16 | — | — | Analog input | Analog channel for multiplexer | |
Ch11 | 15 | 15 | — | — | Analog input | Analog channel for multiplexer | |
Ch12 | 14 | — | — | — | Analog input | Analog channel for multiplexer | |
Ch13 | 13 | — | — | — | Analog input | Analog channel for multiplexer | |
Ch14 | 12 | — | — | — | Analog input | Analog channel for multiplexer | |
Ch15 | 11 | — | — | — | Analog input | Analog channel for multiplexer | |
DIGITAL CONTROL SIGNALS | |||||||
CS | 31 | 31 | 23 | 23 | Digital input | Chip-select input pin; active low | |
SCLK | 32 | 32 | 24 | 24 | Digital input | Serial clock input pin | |
SDI | 33 | 33 | 25 | 25 | Digital input | Serial data input pin | |
SDO | 34 | 34 | 26 | 26 | Digital output | Serial data output pin | |
GENERAL-PURPOSE INPUTS/OUTPUTS(1) | |||||||
GPIO0 | 37 | 37 | 29 | 29 | Digital I/O | General-purpose input or output | |
Alarm | Digital output | Active high alarm output. For configuration, see the Programming section. | |||||
GPIO1 | 38 | 38 | 30 | 30 | Digital I/O | General-purpose input or output | |
Low alarm | Digital output | Active high output indicating low alarm | |||||
GPIO2 | 1 | 1 | 1 | 1 | Digital I/O | General-purpose input or output | |
Range | Digital input | Selects ADC input range: High (1) -> Range 2 (0 to 2xVREF) / Low (0) -> Range 1 (0 to VREF) | |||||
GPIO3 | 2 | 2 | 2 | 2 | Digital I/O | General-purpose input or output | |
PD | Digital input | Active low power-down input | |||||
POWER SUPPLY AND GROUND | |||||||
+VA | 5, 29 | 5, 29 | 5, 21 | 5, 21 | — | Analog power supply | |
AGND | 6, 10, 19, 20, 30 | 6, 10, 19, 20, 30 | 6, 10, 22 | 6, 10, 22 | — | Analog ground | |
+VBD | 36 | 36 | 28 | 28 | — | Digital I/O supply | |
BDGND | 35 | 35 | 27 | 27 | — | Digital ground | |
NC PINS | |||||||
— | — | 11, 12, 13, 14 | 15, 16 | 11, 13, 15, 16, 17, 19 | — | Pins internally not connected, do not float these pins, connect these pins to ground |
PIN | I/O | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
PIN NAME | ADS7953
ADS7957 ADS7961 |
ADS7952
ADS7956 ADS7960 |
ADS7951
ADS7955 ADS7959 |
ADS7950
ADS7954 ADS7958 |
|||
REFERENCE | |||||||
REFP | 31 | 31 | 24 | 24 | Analog input | Reference input | |
REFM | 30 | 30 | 23 | 23 | Analog input | Reference ground | |
ADC ANALOG INPUT | |||||||
AINP | 3 | 3 | 4 | 4 | Analog input | ADC input signal | |
AINM | 4 | 4 | 5 | 5 | Analog input | ADC input ground | |
MULTIPLEXER | |||||||
MXO | 2 | 2 | 3 | 3 | Analog output | Multiplexer output | |
Ch0 | 20 | 18 | 13 | 11 | Analog input | Analog-input channel for multiplexer | |
Ch1 | 19 | 17 | 12 | 10 | Analog input | Analog-input channel for multiplexer | |
Ch2 | 18 | 16 | 11 | 9 | Analog input | Analog-input channel for multiplexer | |
Ch3 | 17 | 15 | 10 | 8 | Analog input | Analog-input channel for multiplexer | |
Ch4 | 16 | 14 | 9 | — | Analog input | Analog-input channel for multiplexer | |
Ch5 | 15 | 13 | 8 | — | Analog input | Analog-input channel for multiplexer | |
Ch6 | 14 | 12 | 7 | — | Analog input | Analog-input channel for multiplexer | |
Ch7 | 13 | 11 | 6 | — | Analog input | Analog-input channel for multiplexer | |
Ch8 | 12 | 10 | — | — | Analog input | Analog-input channel for multiplexer | |
Ch9 | 11 | 9 | — | — | Analog input | Analog-input channel for multiplexer | |
Ch10 | 10 | 8 | — | — | Analog input | Analog-input channel for multiplexer | |
Ch11 | 9 | 7 | — | — | Analog input | Analog-input channel for multiplexer | |
Ch12 | 8 | — | — | — | Analog input | Analog-input channel for multiplexer | |
Ch13 | 7 | — | — | — | Analog input | Analog-input channel for multiplexer | |
Ch14 | 6 | — | — | — | Analog input | Analog-input channel for multiplexer | |
Ch15 | 5 | — | — | — | Analog input | Analog-input channel for multiplexer | |
DIGITAL CONTROL SIGNALS | |||||||
CS | 23 | 23 | 16 | 16 | Digital input | Chip-select input pin; active low | |
SCLK | 24 | 24 | 17 | 17 | Digital input | Serial clock input pin | |
SDI | 25 | 25 | 18 | 18 | Digital input | Serial data input pin | |
SDO | 26 | 26 | 19 | 19 | Digital output | Serial data output pin | |
GENERAL-PURPOSE INPUT/OUTPUT(1) | |||||||
GPIO0 | 29 | 29 | 22 | 22 | Digital I/O | General purpose input or output | |
Alarm | Digital output | Active high alarm output. For configuration, see the Programming section. | |||||
POWER SUPPLY AND GROUND | |||||||
+VA | 21, 32 | 21, 32 | 1, 14 | 1, 14 | — | Analog power supply | |
AGND | 1, 22 | 1, 22 | 2, 15 | 2, 15 | — | Analog ground | |
+VBD | 28 | 28 | 21 | 21 | — | Digital I/O supply | |
BDGND | 27 | 27 | 20 | 20 | — | Digital ground | |
NC PINS | |||||||
— | — | 5, 6, 19, 20 | — | 6, 7, 12, 13 | — | Pins internally not connected, do not float these pins, connect these pins to ground |