JAJS221E May 2000 – December 2016 ADS8320
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VREF | AI | Reference input |
2 | +In | AI | Noninverting input |
3 | –In | AI | Inverting input: Connect to ground or to remote ground sense point. |
4 | GND | GND | Ground |
5 | CS/SHDN | DI | Chip select when LOW; Shutdown mode when HIGH. |
6 | DOUT | DO | The serial output data word is comprised of 16 bits of data. In operation the data is valid on the falling edge of DCLOCK. The second clock pulse after the falling edge of CS enables the serial output. After one null bit the data is valid for the next 16 edges. |
7 | DCLOCK | DI | Data clock synchronizes the serial data transfer and determines conversion speed. |
8 | +VCC | PWR | Power supply |