JAJSD74E February 2016 – August 2022 ADS8681 , ADS8685 , ADS8689
PRODUCTION DATA
NAME | NO. | TYPE(1) | DESCRIPTION | |
---|---|---|---|---|
TSSOP | WQFN | |||
AGND | 3 | 1 | P | Analog ground pin. Decouple with the AVDD pin. |
AIN_GND | 8 | 6 | AI | Analog input: negative. Decouple with the AIN_P pin. |
AIN_P | 7 | 5 | AI | Analog input: positive. Decouple with the AIN_GND pin. |
ALARM/SDO-1/GPO | 14 | 12 | DO | Multifunction output pin. Active high alarm. Data output 1 for serial communication. General-purpose output pin. |
AVDD | 2 | 16 | P | Analog supply pin. Decouple with the AGND pin. |
CONVST/CS | 11 | 9 | DI | Dual-functionality pin. Active high logic: conversion start input pin; a CONVST rising edge brings the device from acquisition phase to conversion phase. Active low logic: chip-select input pin; the device takes control of the data bus when CS is low; the SDO-x pins go to tri-state when CS is high. |
DGND | 1 | 15 | P | Digital ground pin. Decouple with the DVDD pin. |
DVDD | 16 | 14 | P | Digital supply pin. Decouple with the DGND pin. |
REFCAP | 6 | 4 | AO | ADC reference buffer decoupling capacitor pin. Decouple with the REFGND pin. |
REFGND | 5 | 3 | P | Reference ground pin; short to the analog ground plane. Decouple with the REFIO and REFCAP pins. |
REFIO | 4 | 2 | AIO | Internal reference output and external reference input pin. Decouple with REFGND. |
RST | 9 | 7 | DI | Active low logic input to reset the device. |
RVS | 15 | 13 | DO | Multifunction output pin for serial interface; see the Section 7.4.2.1 section. With CS held high, RVS reflects the status of the internal ADCST signal. With CS low, the status of RVS depends on the output protocol selection. |
SCLK | 12 | 10 | DI | Serial communication: clock input pin for the serial interface. All system-synchronous data transfer protocols are timed with respect to the SCLK signal. |
SDI | 10 | 8 | DI | Dual
function: data input pin for serial communication. Chain data input during serial communication in daisy-chain mode. |
SDO-0 | 13 | 11 | DO | Serial communication: data output 0 |