JAJSEC1C November 2019 – July 2020 ADS8686S
PRODUCTION DATA
WR/BURST is dual-function digital input pin.
In software parallel interface mode (SER/BYTE/PAR = 0, HW_RNGSEL[1:0] = 00), use this pin to control the device write operation. The CS and WR signals together enable DB[15:0] as the digital input to program the device. See the Section 7.5.1 section for further details.
In software byte interface mode (SER/BYTE/PAR = 1, DB9/BYTESEL = 1, HW_RNGSEL[1:0] = 00), use this pin to control the device write operation. The CS and WR signals together enable DB[7:0] as the digital input to program the device. See the Section 7.5.2 section for further details.
In software serial interface mode (SER/BYTE/PAR = 1, DB9/BYTESEL = 0, HW_RNGSEL[1:0] = 00), tie this pin to DGND.
In hardware mode (HW_RNGSEL[1:0] ≠ 00) this pin acts as the burst mode enable. The status of this pin is latched at the release of a full reset. If the BURST pin is set to logic high, then burst mode is enabled. If the BURST pin is set to logic low, then burst mode is disabled. See the Section 7.4.2.6 section for further details.