JAJSCN8A November 2016 – June 2017 ADS8900B , ADS8902B , ADS8904B
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
RVDD to GND | –0.3 | 7 | V |
DVDD to GND | –0.3 | 7 | V |
REFIN to REFM | –0.3 | RVDD + 0.3 | V |
REFM to GND | –0.1 | 0.1 | V |
Analog Input (AINP, AINM) to GND | –0.3 | VREF + 0.3 | V |
Digital input (RST, CONVST, CS, SCLK, SDI) to GND | –0.3 | DVDD + 0.3 | V |
Digital output (READY, SDO-0, SDO-1, SDO-2, SDO-3) to GND | –0.3 | DVDD + 0.3 | V |
Analog Input (AINP, AINM) to RVDD and GND | –130 | 130 | mA |
Operating free-air temperature, TA | –40 | 125 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
THERMAL METRIC(1) | ADS890xB | UNITS | |
---|---|---|---|
RGE (VQFN) | |||
24 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 31.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 29.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 8.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 8.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.0 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUT | ||||||
FSR | Full-scale input range (AINP – AINM) |
–VREF | VREF | V | ||
VIN | Absolute input voltage (AINP and AINM to REFM) |
0 | VREF | V | ||
VCM | Common-mode voltage (AINP + AINM) / 2 |
(VREF / 2) – 0.1 | VREF / 2 | (VREF / 2) + 0.1 | V | |
CIN | Input capacitance | Sample mode | 60 | pF | ||
Hold mode | 4 | pF | ||||
VOLTAGE REFERENCE INPUT (REFIN) | ||||||
IREF | Reference input current | VREF = 5 V | 0.1 | 1 | µA | |
CREF | Internal capacitance | 10 | pF | |||
REFERENCE BUFFER OUTPUT (REFBUFOUT) | ||||||
V(RO) | Reference buffer offset voltage (VREFBUFOUT – VREF) |
With EN_MARG = 0b(1), TA = 25°C(5) | –250 | 250 | µV | |
CREFBUF | External ceramic decoupling capacitor | 10 | 22 | µF | ||
RESR | External series resistor | 0 | 1 | 1.3 | Ω | |
ISHRT | Short-circuit current | 30 | mA | |||
Margining range | With EN_MARG = 1b(1) | ±4.5 | mV | |||
Margining resolution | With EN_MARG = 1b(1) | 280 | µV | |||
DC ACCURACY(2) (CREFBUF = 22 µF, RESR = 1 Ω) | ||||||
Resolution | 20 | Bits | ||||
NMC | No missing codes | 20 | Bits | |||
INL | Integral nonlinearity(3) | TA = 0°C to +60°C | -2 | ±1 | 2 | ppm(4) |
TA = –40°C to +85°C | -2.75 | ±1 | 2.75 | |||
TA = –40°C to +125°C | -3.75 | ±1 | 3.75 | |||
DNL | Differential nonlinearity(3) | -0.5 | ±0.2 | 0.5 | ppm(4) | |
E(IO) | Input offset error(3) | TA = 25°C(5) | -11.5 | ±3 | 11.5 | ppm(4) |
TA = –40°C to +125°C(5) | -60 | ±10 | 60 | |||
dVOS/dT | Input offset thermal drift(5) | 1 | μV/°C | |||
GE | Gain error(3) | EN_MARG = 0b(1)(6) | -0.03 | ±0.005 | 0.03 | %FSR |
dGE/dT | Gain error thermal drift | EN_MARG = 0b(1)(6) | 3.6 | ppm/°C | ||
TNS | Transition noise | 2.3 | ppm(4) | |||
First output code deviation for burst-mode data acquisition |
See Reference Buffer Module | –3 | 3 | TNS | ||
CMRR | Common-mode rejection ratio | dc to 20 kHz | 80 | dB | ||
SAMPLING DYNAMICS | ||||||
Aperture delay | 4 | ns | ||||
tj-rms | Aperture jitter | 2 | ps RMS | |||
f3-DB(small) | Small-signal bandwidth | 23 | MHz | |||
AC ACCURACY(2)(7) (CREFBUF = 22 µF, RESR = 1 Ω) | ||||||
SINAD | Signal-to-noise + distortion | fIN = 2 kHz, TA = –40°C to +85°C | 101.8 | 103.9 | dB | |
fIN = 2 kHz, TA = –40°C to +125°C | 101.3 | 103.9 | ||||
SNR | Signal-to-noise ratio | fIN = 2 kHz, TA = –40°C to +85°C | 102 | 104.5 | dB | |
fIN = 2 kHz, TA = –40°C to +125°C | 101.5 | 104.5 | ||||
fIN = 100 kHz | 99.5 | |||||
THD | Total harmonic distortion | fIN = 2 kHz | –125 | dB | ||
fIN = 100 kHz | –110 | |||||
SFDR | Spurious-free dynamic range | fIN = 2 kHz | 125 | dB | ||
LDO OUTPUT (DECAP) | ||||||
VLDO | LDO output voltage (DECAP pins) |
2.85 | V | |||
CLDO | External ceramic capacitor on DECAP pins | 1 | µF | |||
tPU_LDO | LDO power-up time | CLDO = 1 µF, RVDD > VLDO | 1 | ms | ||
ISHRT-LDO | Short-circuit current | 100 | mA | |||
DIGITAL INPUTS | ||||||
VIH | High-level input voltage | 1.65 V < DVDD < 2.3 V | 0.8 DVDD | DVDD + 0.3 | V | |
2.3 V < DVDD < 5.5 V | 0.7 DVDD | DVDD + 0.3 | ||||
VIL | Low-level input voltage | 1.65 V < DVDD < 2.3 V | –0.3 | 0.2 DVDD | V | |
2.3 V < DVDD < 5.5 V | –0.3 | 0.3 DVDD | ||||
Input current | ±0.01 | 0.1 | μA | |||
DIGITAL OUTPUTS | ||||||
VOH | High-level output voltage | IOH = 500-µA source | 0.8 DVDD | DVDD | V | |
VOL | Low-level output voltage | IOH = 500-µA sink | 0 | 0.2 DVDD | V | |
POWER SUPPLY | ||||||
IRVDD | Analog supply current | ADS8900B at RVDD = 5 V, 1-MSPS | 4.2 | 5.8 | mA | |
ADS8902B at RVDD = 5 V, 500-KSPS | 3.2 | 4 | mA | |||
ADS8904B at RVDD = 5 V, 250-KSPS | 2.8 | 3.6 | mA | |||
Static, no conversion | 970 | μA | ||||
Static, PD_ADC = 1b(8) | 900 | μA | ||||
Static, PD_REFBUF = 1b(8) | 120 | μA | ||||
Static, PD_ADC = 1b and PD_REFBUF = 1b(8) | 40 | μA | ||||
IDVDD | Digital supply current | DVDD = 3 V, CLOAD = 10 pF, no conversion | 1 | μA | ||
PRVDD | Power dissipation | ADS8900B at RVDD = 5 V, 1-MSPS | 21 | 29 | mW | |
ADS8902B at RVDD = 5 V, 500-KSPS | 16 | 20 | ||||
ADS8904B at RVDD = 5 V, 250-KSPS | 14 | 18 |
MIN | TYP | MAX | UNIT | TIMING DIAGRAM | |||
---|---|---|---|---|---|---|---|
CONVERSION CYCLE | |||||||
fcycle | Sampling frequency | ADS8900B | 1000 | kHz | Figure 1 | ||
ADS8902B | 500 | ||||||
ADS8904B | 250 | ||||||
tcycle | ADC cycle-time period | ADS8900B | 1 | µs | |||
ADS8902B | 2 | ||||||
ADS8904B | 4 | ||||||
twh_CONVST | Pulse duration: CONVST high | 30 | ns | ||||
twl_CONVST | Pulse duration: CONVST low | 30 | ns | ||||
tacq | Acquisition time | 300 | ns | ||||
tqt_acq | Quiet acquisition time | 30 | ns | Figure 46, see Data Transfer Protocols | |||
td_cnvcap | Quiet aperture time | 20 | ns | ||||
ASYNCHRONOUS RESET, AND LOW POWER MODES | |||||||
twl_RST | Pulse duration: RST low | 100 | ns | Figure 2 | |||
SPI-COMPATIBLE SERIAL INTERFACE | |||||||
fCLK | Serial clock frequency | 2.35 V ≤ DVDD ≤ 5.5 V, TA = –40°C to +125°C, VIH > 0.7 DVDD, VIL < 0.3 DVDD |
70 | MHz | Figure 3 | ||
1.65 V ≤ DVDD < 2.35 V, TA = –40°C to +125°C, VIH > 0.8 DVDD, VIL < 0.2 DVDD |
20 | ||||||
1.65 V ≤ DVDD < 2.35 V, TA = 0°C to +60°C, VIH > 0.8 DVDD, VIL < 0.2 DVDD |
57 | ||||||
1.65 V ≤ DVDD < 2.35 V, TA = –40°C to +125°C, VIH > 0.9 DVDD, VIL < 0.1 DVDD |
68 | ||||||
tCLK | Serial clock time period | 1/fCLK | ns | Figure 3 | |||
tph_CK | SCLK high time | 0.45 | 0.55 | tCLK | Figure 3 | ||
tpl_CK | SCLK low time | 0.45 | 0.55 | tCLK | |||
tsu_CSCK | Setup time: CS falling to the first SCLK capture edge | 12 | ns | ||||
tsu_CKDI | Setup time: SDI data valid to the SCLK capture edge | 1.5 | ns | ||||
tht_CKDI | Hold time: SCLK capture edge to (previous) data valid on SDI | 1 | ns | ||||
tht_CKCS | Delay time: last SCLK falling to CS rising | 7 | ns | ||||
SOURCE-SYNCHRONOUS SERIAL INTERFACE (External Clock)(1) | |||||||
fCLK | Serial clock frequency | SDR (DATA_RATE = 0b), 2.35 V ≤ DVDD ≤ 5.5 V |
70 | MHz | Figure 4, see Data Transfer Protocols | ||
DDR (DATA_RATE = 1b), 2.35 V ≤ DVDD ≤ 5.5 V |
35 | ||||||
tCLK | Serial clock time period | 1/fCLK | ns |
PARAMETER | MIN | TYP | MAX | UNIT | TIMING DIAGRAM | ||
---|---|---|---|---|---|---|---|
CONVERSION CYCLE | |||||||
tconv | Conversion time | ADS8900B | 600 | 670 | ns | Figure 1 | |
ADS8902B | 1100 | 1200 | |||||
ADS8904B | 2400 | 2500 | |||||
ASYNCHRONOUS RESET, AND LOW POWER MODES | |||||||
td_rst | Delay time: RST rising to RVS rising | 3 | ms | Figure 2 | |||
tPU_ADC | Power-up time for converter module | 1 | ms | See PD_CNTL Register | |||
tPU_REFBUF | Power-up time for internal reference buffer, CREFBUF = 22 µF | 10 | ms | ||||
tPU_Device | Power-up time for device | CLDO = 1 µF, CREFBUF = 22 µF | 10 | ms | |||
SPI-COMPATIBLE SERIAL INTERFACE | |||||||
tden_CSDO | Delay time: CS falling to data enable | 9 | ns | Figure 3 | |||
tdz_CSDO | Delay time: CS rising to SDO going to Hi-Z | 10 | ns | ||||
td_CKDO | Delay time: SCLK launch edge to (next) data valid on SDO | 13 | ns | ||||
td_CSRDY_f | Delay time: CS falling to RVS falling | 12 | ns | Figure 4 | |||
td_CSRDY_r | Delay time: CS rising to RVS rising |
After NOP operation | 30 | ns | Figure 4 | ||
After WR or RD operation | 120 | ||||||
SOURCE-SYNCHRONOUS SERIAL INTERFACE (External Clock)(1) | |||||||
td_CKSTR_r | Delay time: SCLK launch edge to RVS rising | 13 | ns | Figure 4 | |||
td_CKSTR_f | Delay time: SCLK launch edge to RVS falling | 13 | ns | ||||
toff_STRDO_f | Time offset: RVS falling to (next) data valid on SDO | -2 | 2 | ns | |||
toff_STRDO_r | Time offset: RVS rising to (next) data valid on SDO | -2 | 2 | ns | |||
tph_STR | Strobe output high time, 2.35 V ≤ DVDD ≤ 5.5 V | 0.45 | 0.55 | tSTR | |||
tpl_STR | Strobe output low time, 2.35 V ≤ DVDD ≤ 5.5 V | 0.45 | 0.55 | tSTR | |||
SOURCE-SYNCHRONOUS SERIAL INTERFACE (Internal Clock) | |||||||
td_CSSTR | Delay time: CS falling to RVS rising | 15 | 50 | ns | Figure 5 | ||
tSTR | Strobe output time period | INTCLK option | 15 | ns | |||
INTCLK / 2 option | 30 | ||||||
INTCLK / 4 option | 60 | ||||||
tph_STR | Strobe output high time | 0.45 | 0.55 | tSTR | |||
tpl_STR | Strobe output low time | 0.45 | 0.55 | tSTR |
Typical DNL = ±0.2 ppm |
3250 devices |
3250 devices |
REF_SEL[2:0] = 000b |
EN_MARG = 0b |
Standard Deviation = 2 ppm |
fIN = 2 kHz | SNR = 104.5 dB | THD = –125 dB |
fIN = 2 kHz |
fIN = 2 kHz |
Typical INL = ±0.75 ppm |
3250 devices |
3250 devices |
EN_MARG = 0b |
fIN = 2 kHz | SNR = 104.5 dB | THD = –125 dB |
fIN = 2 kHz | SNR = 104.5 dB | THD = –125 dB |
fIN = 2 kHz |
fIN = 2 kHz |
RVDD = 5 V |