JAJSFT4C August 2018 – June 2019 ADS9224R , ADS9234R
PRODUCTION DATA.
Figure 67 shows the minimum-pin interface for applications using a standard SPI protocol.
The CS, SCLK, SDI, and SDO-0x pins constitute a standard SPI port of the host controller. The CONVST pin is tied to CS, and the PD/RST pin is tied to DVDD. The SDO-1x, SDO-2x, and SDO-3x pins have no external connections. The following features are also available: