JAJSHL6E August 2010 – June 2019 AFE031
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Rx PGA1 | ||||||||
Input | ||||||||
Input voltage range | 10 | VPP | ||||||
RI | Input resistance | G = 2 V/V | 10 | kΩ | ||||
G = 1 V/V | 15 | kΩ | ||||||
G = 0.5 V/V | 20 | kΩ | ||||||
G = 0.25 V/V | 24 | kΩ | ||||||
Frequency Response | ||||||||
BW | Bandwidth | G = 2 V/V | 6 | MHz | ||||
G = 1 V/V | 10 | MHz | ||||||
G = 0.5 V/V | 13 | MHz | ||||||
G = 0.25 V/V | 15 | MHz | ||||||
Output | ||||||||
VO | Voltage output swing from AGND or AVDD | RLOAD = 6 kΩ, connected to AVDD/2 | 10 | 100 | mV | |||
IO | Maximum continuous current, dc | Sourcing | 25 | mA | ||||
Sinking | 25 | mA | ||||||
RO | Output resistance | G = 1, f = 100 kHz | 1 | Ω | ||||
Gain | ||||||||
Gain error | G = 0.25 V/V | –1% | ±0.1% | 1% | ||||
G = 0.5 V/V | –1% | ±0.1% | 1% | |||||
G = 1 V/V | –1% | ±0.1% | 1% | |||||
G = 2 V/V | –2% | ±0.2% | 2% | |||||
Gain error drift | TJ = –40°C to +125°C | 1 | ppm/°C | |||||
Rx Filter | ||||||||
Input | ||||||||
Input voltage range | GND – 0.1 | AVDD + 0.1 | V | |||||
RIN | Input resistance | 6 | kΩ | |||||
Frequency Response | ||||||||
CENELEC A Mode | Rx_C1 = 680 pF, Rx_C2 = 680 pF | |||||||
Passband frequency | –3 dB | 90 | kHz | |||||
Stop band attentuation | –25 | –33 | dB | |||||
Stop band frequency | 270 | kHz | ||||||
Filter gain | 0 | dB | ||||||
CENELEC B/C/D Modes | Rx_C1 = 270 pF, Rx_C2 = 560 pF | |||||||
Passband frequency | –3 dB | 145 | kHz | |||||
Stop band attenuation | –23 | –27 | dB | |||||
Stop band frequency | 350 | kHz | ||||||
Filter gain | 0 | dB | ||||||
Output | ||||||||
VO | Voltage output swing from AGND or AVDD | RLOAD = 10 kΩ, connected to AVDD/2 | 10 | 100 | mV | |||
IO | Maximum continuous current, dc | Sourcing | 25 | mA | ||||
Sinking | 25 | mA | ||||||
RO | Output resistance | f = 100 kHz | 5 | Ω | ||||
Rx PGA2 | ||||||||
Input | ||||||||
Input voltage range | GND – 0.1 | AVDD + 0.1 | V | |||||
RI | Input impedance | G = 64 V/V | 1.7 | kΩ | ||||
G = 16 V/V | 6.3 | kΩ | ||||||
G = 4 V/V | 21 | kΩ | ||||||
G = 1 V/V | 53 | kΩ | ||||||
Frequency Response | ||||||||
BW | Bandwidth | G = 64 V/V | 300 | kHz | ||||
G = 16 V/V | 800 | kHz | ||||||
G = 4 V/V | 1.4 | MHz | ||||||
G = 1 V/V | 4 | MHz | ||||||
Output | ||||||||
VO | Voltage output swing from AGND or AVDD | RLOAD = 10 kΩ, connected to AVDD/2 | 10 | 100 | mV | |||
IO | Maximum continuous current, dc | Sourcing | 25 | mA | ||||
Sinking | 25 | mA | ||||||
RO | Output impedance | G = 1, f = 100 kHz | 1 | Ω | ||||
Gain | ||||||||
Gain error | G = 1 V/V | –2% | ±1% | 2% | ||||
G = 4 V/V | –2% | ±1% | 2% | |||||
G = 16 V/V | –2% | ±1% | 2% | |||||
G = 64 V/V | –4% | ±1% | 4% | |||||
Gain error drift | TJ = –40°C to +125°C | 6 | ppm/°C | |||||
Rx Sensitivity | ||||||||
Integrated noise, RTI(1) | ||||||||
CENELEC Band A
(40 kHz to 90 kHz) |
Noise-reducing capacitor = 1 μF from
pin 28 to ground |
14 | μVRMS | |||||
CENELEC Bands B/C/D
(95 kHz to 140 kHz) |
Noise-reducing capacitor = 1 μF from
pin 28 to ground |
11 | μVRMS |