JAJSHL6E August 2010 – June 2019 AFE031
PRODUCTION DATA.
PARAMETER | CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input capacitance | 1 | pF | ||||
Input rise/fall time | tRFI | CS, DIN, SCLK | 2 | ns | ||
Output rise/fall time | tRFO | DOUT | 10 | ns | ||
CS high time | tCSH | CS | 20 | ns | ||
SCLK edge to CS fall setup time | tCS0 | 10 | ns | |||
CS fall to first SCLK edge setup time | tCSSC | 10 | ns | |||
SCLK frequency | fSCLK | 20 | MHz | |||
SCLK high time | tHI | 20 | ns | |||
SCLK low time | tLO | 20 | ns | |||
SCLK last edge to CS rise setup time | tSCCS | 10 | ns | |||
CS rise to SCLK edge setup time | tCS1 | 10 | ns | |||
DIN setup time | tSU | 10 | ns | |||
DIN hold time | tHD | 5 | ns | |||
SCLK to DOUT valid propagation delay | tDO | 20 | ns | |||
CS rise to DOUT forced to Hi-Z | tsoz | 20 | ns |