JAJSRL6 November 2023 AFE432A3W , AFE532A3W
PRODUCTION DATA
at TA = 25°C, VDD = 5.5 V, IOUT-GAIN = 2/3, diode load (unless otherwise noted)
IOUT = 300 mA |
¼ scale to ¾ scale swing |
¾ scale to ¼ scale |
Inductive load |
f = 0.1 Hz to 10 Hz, inductive load |
Inductive load |
IOUT = 100 mA |
Zero scale to full scale swing |
Diode load |
f = 0.1 Hz to 10 Hz, diode load |
Diode load |