JAJSRL6 November 2023 AFE432A3W , AFE532A3W
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NVM-CRC-FAIL-INT | NVM-CRC-FAIL-USER | ADC--DRDY | DAC-1-BUSY | DAC-0-BUSY | X | DAC-2-BUSY | NVM-BUSY | DEVICE-ID | VERSION-ID | ||||||
R-0h | R-0h | R-1h | R-0h | R-0h | X-0h | R-0h | R-0h | R-[DEVICE-ID] | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | NVM-CRC-FAIL-INT | R | 0h | 0: No CRC error in OTP. 1: Indicates a failure in OTP loading. A software reset or power-cycle can bring the device out of this condition in case of temporary failure. |
14 | NVM-CRC-FAIL-USER | R | 0h | 0: No CRC error in NVM
loading 1: Indicates a failure in NVM loading. The register settings are corrupted. The device allows all operations during this error condition. Reprogram the NVM to get original state. A software reset brings the device out of this temporary error condition. |
13 | ADC-DRDY | R | 1h | 0: Default state after ADC is
triggered. ADC data is invalid. 1: Default state when ADC is not triggered. The value 1 indicates ADC data is valid after the ADC is triggered. |
12 | DAC-1-BUSY | R | 0h | 0: DAC channel 1 can accept
commands. 1: DAC channel 1 does not accept commands. |
11 | DAC-0-BUSY | R | 0h | 0: DAC channel 0 can accept
commands. 1: DAC channel 0 does not accept commands. |
10 | X | X | 0h | Don't care |
9 | DAC-2-BUSY | R | 0h | 0: DAC channel 2 can accept
commands. 1: DAC channel 2 does not accept commands. |
8 | NVM-BUSY | R | 0h | 0: NVM is available for read
and write. 1: NVM is not available for read or write. |
7-2 | DEVICE-ID | R | AFE532A3W: 01h AFE432A3W: 02h |
Device identifier. |
1-0 | VERSION-ID | R | 00h | Version identifier. |