JAJSRL6 November 2023 AFE432A3W , AFE532A3W
PRODUCTION DATA
The AFEx32A3W is a three-channel, buffered, voltage-output, current-output, and ADC input smart AFE that includes NVM and an internal reference, and is available in a 1.72-mm × 1.72-mm (nominal) package. The AFE features two dedicated DAC channels and one channel that can be configured as a DAC or an ADC. The current output DAC (IDAC) can source up to 300-mA with low headroom. The voltage-output DACs (VDACs) have configurable reference and gain options. The AFEx32A3W support Hi-Z power-down mode and Hi-Z output during power-off conditions. The multi-function GPIO, function generation, and NVM enable these smart AFEs for use without the need for run-time software.