JAJSLP3 june 2023 AFE43902-Q1 , AFE53902-Q1
PRODUCTION DATA
To read any register the following command sequence must be used:
The broadcast address cannot be used for reading.
S | MSB | … | R/W (0) | ACK | MSB | … | LSB | ACK | Sr | MSB | … | R/W (1) | ACK | MSB | … | LSB | ACK | MSB | … | LSB | ACK |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Address byte Section 7.5.2.2.1 |
Command byte Section 7.5.2.2.2 |
Sr | Address byte Section 7.5.2.2.1 |
MSDB | LSDB | ||||||||||||||||
From controller | Target | From controller | Target | From controller | Target | From target | Controller | From target | Controller |