JAJSLP3 june 2023 AFE43902-Q1 , AFE53902-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NVM-CRC-FAIL-INT | NVM-CRC-FAIL-USER | X | DAC-0-BUSY | X | DAC-1-BUSY | NVM-BUSY | DEVICE-ID | VERSION-ID | |||||||
R-0h | R-0h | X-1h | R-0h | X-0h | R-0h | R-0h | AFE53902-Q1: R-10h AFE43902-Q1: R-11h |
R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | NVM-CRC-FAIL-INT | R | 0 | 0: No CRC error in OTP. 1: Indicates a failure in OTP loading. A software reset or power-cycle brings the device out of this condition in case of temporary failure. |
14 | NVM-CRC-FAIL-USER | R | 0 | 0: No CRC error in NVM
loading. 1: Indicates a failure in NVM loading. The register settings are corrupted. The device allows all operations during this error condition. Reprogram the NVM to get the original state. A software reset brings the device out of this error condition. |
13 | X | X | 1 | Don't care. |
12 | DAC-0-BUSY | R | 0 | 0: DAC-0 channel accepts
commands. 1: DAC-0 channel does not accept commands. |
11-10 | X | X | 0 | Don't care. |
9 | DAC-1-BUSY | R | 0 | 0: DAC-1 channel accepts
commands. 1: DAC-1 channel does not accept commands. |
8 | NVM-BUSY | R | 0 | 0: NVM is available for read
and write. 1: NVM is not available for read or write. |
7-2 | DEVICE-ID | R | AFE53902-Q1: 10h AFE43902-Q1: 11h |
Device identifier. |
1-0 | VERSION-ID | R | 00 | Version identifier. |