JAJSVV8 December 2024 AFE5401-EP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
t1 | Power-on to reset delay | Delay from power-up of AVDD18 and DVDD18 to RESET pulse active | 1 | ms | ||
t2 | Reset pulse duration | Pulse duration of active RESET signal | 40 | ns | ||
t3 | Register write delay | Delay from RESET disable to SEN active | 100 | ns |