JAJSVV8 December 2024 AFE5401-EP
PRODUCTION DATA
The AFE5401-EP is a very low-power, CMOS, monolithic, quad-channel, analog front-end (AFE). The signal path of each channel consists of a differential low-noise amplifier (LNA) followed by a differential programmable gain amplifier (PGA) in series with a differential antialias filter. The antialiasing filter output is sampled by a 12-bit, pipeline, analog-to-digital converter (ADC) based on a switched-capacitor architecture. Each ADC can also be differentially driven from INIP_AUX, INIM_AUX through an on-chip buffer (thus bypassing the LNA, PGA, and antialiasing filter).
Each block in the channel operates with a maximum 2-VPP output swing. Each PGA has a programmable gain range from 0 dB to 30 dB, with a resolution of 3 dB.
After the input signals are captured by the sampling circuit, the samples are sequentially converted by a series of low-resolution stages inside the pipeline ADC at the clock rising edge. The outputs of these stages are combined in a digital logic block to form the final 12-bit word with a latency of 10.5 tAFE_CLK clock cycles. The 12-bit words of all active channels are multiplexed and output as parallel CMOS levels. In addition to the data streams, a CMOS clock (DCLK) is also output. This clock must be used by the digital receiver [such as a digital signal processor (DSP)] to latch the AFE output parallel CMOS data.