JAJSVV8 December 2024 AFE5401-EP
PRODUCTION DATA
Parity for each output sample of an active channel can be read on the D_GPO[1:0] pins by configuring these pins with the DGPO1_MODE, DGPO0_MODE register, as shown in Table 7-20. Parity generation can be enabled using the D_GPO_EN bit, as shown in Table 7-21. The type of parity generation can be configured to odd or even based on the PARITY_ODD bit, as shown in Table 7-22.
DGPO0_MODE, DGPO1_MODE | DESCRIPTION |
---|---|
0 | Low |
1 | Parity |
2 | Overload |
3 | D[11] |
D_GPO_EN | DESCRIPTION |
---|---|
0 | D_GPO[x] pins are disabled |
1 | D_GPO[x] pins are enabled |
PARITY_ODD | DESCRIPTION |
---|---|
0 | Even |
1 | Odd |