JAJSHC9B May 2019 – October 2021 ALM2402F-Q1
PRODUCTION DATA
The ALM2402F-Q1 is specified for continuous operation from 4.5 V to 16 V (±2.25 V to ±8 V) for VS, and 3 V to 16V (±1.5 V to ±8 V) for VS_O(X); many specifications apply from –40°C to +125°C.
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout Guidelines section.
Supply voltages larger than 18 V can permanently damage the device (see the Absolute Maximum Ratings).