JAJSKN9A november 2020 – march 2023 ALM2403-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Supply voltage | Single-supply, VS = (V+) – GND | 26 | V | |
Dual-supply, VS = (V+) – (V–) | ±13 | ||||
Signal input voltage | Common-mode | (V–) – 0.7 | (V+) + 0.7 | V | |
Differential | (V+) – (V–) + 0.2 | ||||
VOTF/SH_DN | OTF/SH_DN pin voltage | (V–) – 0.2 | (V–) + 5.7 | V | |
Signal input current | ±10 | mA | |||
Output short circuit(2) | Continuous | Continuous | |||
TA | Operating temperature | –55 | 150 | °C | |
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |