JAJSLT6F April 2021 – January 2023 AM2431 , AM2432 , AM2434
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Signal Name [1] ((3)) ((2)) | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
---|---|---|---|---|
PCIE0_CLKREQn | IO | PCIE Clock Request Signal | D16 | C11 |
SERDES0_REXT (1) | A | External Calibration Resistor | T13 | |
SERDES0_REFCLK0N | IO | SERDES Reference Clock Input/Output (negative) | W16 | |
SERDES0_REFCLK0P | IO | SERDES Reference Clock Input/Output (positive) | W17 | |
SERDES0_RX0_N | I | SERDES Differential Receive Data (negative) | Y15 | |
SERDES0_RX0_P | I | SERDES Differential Receive Data (positive) | Y16 | |
SERDES0_TX0_N | O | SERDES Differential Transmit Data (negative) | AA16 | |
SERDES0_TX0_P | O | SERDES Differential Transmit Data (positive) | AA17 |