JAJSLT6F April 2021 – January 2023 AM2431 , AM2432 , AM2434
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
---|---|---|---|---|
VMON_1P8_MCU | A | Voltage monitor input for 1.8 V MCU power supply | K16 | |
VMON_1P8_SOC | A | Voltage monitor input for 1.8 V SoC power supply | E12 | F14 |
VMON_3P3_MCU | A | Voltage monitor input for 3.3 V MCU power supply | F13 | |
VMON_3P3_SOC | PWR | Voltage monitor input for 3.3 V SoC power supply | F14 | E15 |
VMON_VSYS | A | Voltage monitor input, fixed 0.45 V (+/-3%) threshold. Use with external precision voltage divider to monitor a higher voltage rail such as the PMIC input supply. | K10 | G13 |