JAJSFV2E april 2008 – august 2023 AM26LV32E
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
1A | 2 | I | RS422/RS485 differential input (noninverting) | |
1B | 1 | I | RS422/RS485 differential input (inverting) | |
1Y | 3 | O | Logic level output | |
2A | 6 | I | RS422/RS485 differential input (noninverting) | |
2B | 7 | I | RS422/RS485 differential input (inverting) | |
2Y | 5 | O | Logic level output | |
3A | 10 | I | RS422/RS485 differential input (noninverting) | |
3B | 9 | I | RS422/RS485 differential input (inverting) | |
3Y | 11 | O | Logic level output | |
4A | 14 | I | RS422/RS485 differential input (noninverting) | |
4B | 15 | I | RS422/RS485 differential input (inverting) | |
4Y | 13 | O | Logic level output | |
G | 4 | I | Active-high select | |
G | 12 | I | Active-low select | |
GND | 8 | — | Ground | |
VCC | 16 | — | Power Supply |