JAJSDZ0J October 2011 – April 2016 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD_MPU(3) | Supply voltage for the MPU core domain | –0.5 | 1.5 | V | |
VDD_CORE | Supply voltage for the core domain | –0.5 | 1.5 | V | |
CAP_VDD_RTC(4) | Supply voltage for the RTC core domain | –0.5 | 1.5 | V | |
VPP(5) | Supply voltage for the FUSE ROM domain | –0.5 | 2.2 | V | |
VDDS_RTC | Supply voltage for the RTC domain | –0.5 | 2.1 | V | |
VDDS_OSC | Supply voltage for the System oscillator | –0.5 | 2.1 | V | |
VDDS_SRAM_CORE_BG | Supply voltage for the Core SRAM LDOs | –0.5 | 2.1 | V | |
VDDS_SRAM_MPU_BB | Supply voltage for the MPU SRAM LDOs | –0.5 | 2.1 | V | |
VDDS_PLL_DDR | Supply voltage for the DPLL DDR | –0.5 | 2.1 | V | |
VDDS_PLL_CORE_LCD | Supply voltage for the DPLL Core and LCD | –0.5 | 2.1 | V | |
VDDS_PLL_MPU | Supply voltage for the DPLL MPU | –0.5 | 2.1 | V | |
VDDS_DDR | Supply voltage for the DDR I/O domain | –0.5 | 2.1 | V | |
VDDS | Supply voltage for all dual-voltage I/O domains | –0.5 | 2.1 | V | |
VDDA1P8V_USB0 | Supply voltage for USBPHY | –0.5 | 2.1 | V | |
VDDA1P8V_USB1(6) | Supply voltage for USBPHY | –0.5 | 2.1 | V | |
VDDA_ADC | Supply voltage for ADC | –0.5 | 2.1 | V | |
VDDSHV1 | Supply voltage for the dual-voltage I/O domain | –0.5 | 3.8 | V | |
VDDSHV2(6) | Supply voltage for the dual-voltage I/O domain | –0.5 | 3.8 | V | |
VDDSHV3(6) | Supply voltage for the dual-voltage I/O domain | –0.5 | 3.8 | V | |
VDDSHV4 | Supply voltage for the dual-voltage I/O domain | –0.5 | 3.8 | V | |
VDDSHV5 | Supply voltage for the dual-voltage I/O domain | –0.5 | 3.8 | V | |
VDDSHV6 | Supply voltage for the dual-voltage I/O domain | –0.5 | 3.8 | V | |
VDDA3P3V_USB0 | Supply voltage for USBPHY | –0.5 | 4 | V | |
VDDA3P3V_USB1(6) | Supply voltage for USBPHY | –0.5 | 4 | V | |
USB0_VBUS(7) | Supply voltage for USB VBUS comparator input | –0.5 | 5.25 | V | |
USB1_VBUS(6)(7) | Supply voltage for USB VBUS comparator input | –0.5 | 5.25 | V | |
DDR_VREF | Supply voltage for the DDR SSTL and HSTL reference voltage | –0.3 | 1.1 | V | |
Steady state max voltage at all I/O pins(8) | –0.5 V to I/O supply voltage + 0.3 V | ||||
USB0_ID(9) | Steady state maximum voltage for the USB ID input | –0.5 | 2.1 | V | |
USB1_ID(6)(9) | Steady state maximum voltage for the USB ID input | –0.5 | 2.1 | V | |
Transient overshoot and undershoot specification at I/O terminal | 25% of corresponding I/O supply voltage for up to 30% of signal period | ||||
Latch-up performance(10) | Class II (105°C) | 45 | mA | ||
Storage temperature, Tstg(11) | –55 | 155 | °C |
Fail-safe I/O terminals are designed such they do not have dependencies on the respective I/O power supply voltage. This allows external voltage sources to be connected to these I/O terminals when the respective I/O power supplies are turned off. The USB0_VBUS and USB1_VBUS are the only fail-safe I/O terminals. All other I/O terminals are not fail-safe and the voltage applied to them should be limited to the value defined by the steady state max. Voltage at all I/O pins parameter in Section 5.1.
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | Electrostatic discharge (ESD) performance: | Human Body Model (HBM), per ANSI/ESDA/JEDEC JS001(1) | ±2000 | V | |
Charged Device Model (CDM), per JESD22-C101(2) | ±500 |
OPERATING CONDITION | COMMERCIAL | INDUSTRIAL | EXTENDED | INDUSTRIAL EXTENDED | ||||
---|---|---|---|---|---|---|---|---|
JUNCTION TEMP (TJ) | LIFETIME (POH)(5) | JUNCTION TEMP (TJ) | LIFETIME (POH)(5) | JUNCTION TEMP (TJ) | LIFETIME (POH)(5) | JUNCTION TEMP (TJ) | LIFETIME (POH)(5) | |
Nitro | 0°C to 90°C | 100K | –40°C to 90°C | 100K | –40°C to 105°C | 37K | –40°C to 125°C | – |
Turbo | 0°C to 90°C | 100K | –40°C to 90°C | 100K | –40°C to 105°C | 80K | –40°C to 125°C | – |
OPP120 | 0°C to 90°C | 100K | –40°C to 90°C | 100K | –40°C to 105°C | 100K | –40°C to 125°C | – |
OPP100 | 0°C to 90°C | 100K | –40°C to 90°C | 100K | –40°C to 105°C | 100K | –40°C to 125°C | 35K |
OPP50 | 0°C to 90°C | 100K | –40°C to 90°C | 100K | –40°C to 105°C | 100K | –40°C to 125°C | 95K |
Device OPPs are defined in Table 5-2 through Table 5-9.
VDD_CORE OPP Device Rev. "Blank" |
VDD_CORE | DDR3, DDR3L(2) | DDR2(2) | mDDR(2) | L3 and L4 | ||
---|---|---|---|---|---|---|---|
MIN | NOM | MAX | |||||
OPP100 | 1.056 V | 1.100 V | 1.144 V | 400 MHz | 266 MHz | 200 MHz | 200 and 100 MHz |
OPP50 | 0.912 V | 0.950 V | 0.988 V | — | 125 MHz | 90 MHz | 100 and 50 MHz |
VDD_MPU OPP Device Rev. "Blank" |
VDD_MPU | ARM (A8) | ||
---|---|---|---|---|
MIN | NOM | MAX | ||
Turbo | 1.210 V | 1.260 V | 1.326 V | 720 MHz |
OPP120 | 1.152 V | 1.200 V | 1.248 V | 600 MHz |
OPP100(2) | 1.056 V | 1.100 V | 1.144 V | 500 MHz |
OPP100(3) | 1.056 V | 1.100 V | 1.144 V | 275 MHz |
VDD_CORE | VDD_MPU |
---|---|
OPP50 | OPP100 |
OPP100 | OPP100 |
OPP100 | OPP120 |
OPP100 | Turbo |
VDD_CORE OPP Device Rev. "Blank" |
VDD_MPU(2) | ARM (A8) | DDR3, DDR3L(3) | DDR2(3) | mDDR(3) | L3 and L4 | ||
---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | ||||||
OPP100 | 1.056 V | 1.100 V | 1.144 V | 500 MHz | 400 MHz | 266 MHz | 200 MHz | 200 and 100 MHz |
OPP100 | 1.056 V | 1.100 V | 1.144 V | 275 MHz | 400 MHz | 266 MHz | 200 MHz | 200 and 100 MHz |
VDD_CORE OPP Rev "A" or Newer |
VDD_CORE | DDR3, DDR3L(2) | DDR2(2) | mDDR(2) | L3 and L4 | ||
---|---|---|---|---|---|---|---|
MIN | NOM | MAX | |||||
OPP100 | 1.056 V | 1.100 V | 1.144 V | 400 MHz | 266 MHz | 200 MHz | 200 and 100 MHz |
OPP50 | 0.912 V | 0.950 V | 0.988 V | — | 125 MHz | 90 MHz | 100 and 50 MHz |
VDD_MPU OPP
Rev "A" or Newer |
VDD_MPU | ARM (A8) | ||
---|---|---|---|---|
MIN | NOM | MAX | ||
Nitro | 1.272 V | 1.325 V | 1.378 V | 1 GHz |
Turbo | 1.210 V | 1.260 V | 1.326 V | 800 MHz |
OPP120 | 1.152 V | 1.200 V | 1.248 V | 720 MHz |
OPP100(2) | 1.056 V | 1.100 V | 1.144 V | 600 MHz |
OPP100(3) | 1.056 V | 1.100 V | 1.144 V | 300 MHz |
OPP50 | 0.912 V | 0.950 V | 0.988 V | 300 MHz |
VDD_CORE | VDD_MPU |
---|---|
OPP50 | OPP50 |
OPP50 | OPP100 |
OPP100 | OPP50 |
OPP100 | OPP100 |
OPP100 | OPP120 |
OPP100 | Turbo |
OPP100 | Nitro |
VDD_CORE OPP Rev "A" or newer |
VDD_MPU(2) | ARM (A8) | DDR3, DDR3L(3) | DDR2(3) | mDDR(3) | L3 and L4 | ||
---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | ||||||
OPP100 | 1.056 V | 1.100 V | 1.144 V | 600 MHz | 400 MHz | 266 MHz | 200 MHz | 200 and 100 MHz |
OPP100 | 1.056 V | 1.100 V | 1.144 V | 300 MHz | 400 MHz | 266 MHz | 200 MHz | 200 and 100 MHz |
OPP50 | 0.912 V | 0.950 V | 0.988 V | 300 MHz | – | 125 MHz | 90 MHz | 100 and 50 MHz |
SUPPLY NAME | DESCRIPTION | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
VDD_CORE(1) | Supply voltage range for core domain; OPP100 | 1.056 | 1.100 | 1.144 | V |
Supply voltage range for core domain; OPP50 | 0.912 | 0.950 | 0.988 | ||
VDD_MPU(1)(2) | Supply voltage range for MPU domain, Nitro | 1.272 | 1.325 | 1.378 | V |
Supply voltage range for MPU domain; Turbo | 1.210 | 1.260 | 1.326 | ||
Supply voltage range for MPU domain; OPP120 | 1.152 | 1.200 | 1.248 | ||
Supply voltage range for MPU domain; OPP100 | 1.056 | 1.100 | 1.144 | ||
Supply voltage range for MPU domain; OPP50 | 0.912 | 0.950 | 0.988 | ||
CAP_VDD_RTC(3) | Supply voltage range for RTC domain input | 0.900 | 1.100 | 1.250 | V |
VDDS_RTC | Supply voltage range for RTC domain | 1.710 | 1.800 | 1.890 | V |
VDDS_DDR | Supply voltage range for DDR I/O domain (DDR2) | 1.710 | 1.800 | 1.890 | V |
Supply voltage range for DDR I/O domain (DDR3) | 1.425 | 1.500 | 1.575 | ||
Supply voltage range for DDR I/O domain (DDR3L) | 1.283 | 1.350 | 1.418 | ||
VDDS(4) | Supply voltage range for all dual-voltage I/O domains | 1.710 | 1.800 | 1.890 | V |
VDDS_SRAM_CORE_BG | Supply voltage range for Core SRAM LDOs, analog | 1.710 | 1.800 | 1.890 | V |
VDDS_SRAM_MPU_BB | Supply voltage range for MPU SRAM LDOs, analog | 1.710 | 1.800 | 1.890 | V |
VDDS_PLL_DDR(5) | Supply voltage range for DPLL DDR, analog | 1.710 | 1.800 | 1.890 | V |
VDDS_PLL_CORE_LCD(5) | Supply voltage range for DPLL CORE and LCD, analog | 1.710 | 1.800 | 1.890 | V |
VDDS_PLL_MPU(5) | Supply voltage range for DPLL MPU, analog | 1.710 | 1.800 | 1.890 | V |
VDDS_OSC | Supply voltage range for system oscillator I/Os, analog | 1.710 | 1.800 | 1.890 | V |
VDDA1P8V_USB0(5) | Supply voltage range for USBPHY and PER DPLL, analog, 1.8 V | 1.710 | 1.800 | 1.890 | V |
VDDA1P8V_USB1(6) | Supply voltage range for USB PHY, analog, 1.8 V | 1.710 | 1.800 | 1.890 | V |
VDDA3P3V_USB0 | Supply voltage range for USB PHY, analog, 3.3 V | 3.135 | 3.300 | 3.465 | V |
VDDA3P3V_USB1(6) | Supply voltage range for USB PHY, analog, 3.3 V | 3.135 | 3.300 | 3.465 | V |
VDDA_ADC | Supply voltage range for ADC, analog | 1.710 | 1.800 | 1.890 | V |
VDDSHV1 | Supply voltage range for dual-voltage I/O domain (1.8-V operation) | 1.710 | 1.800 | 1.890 | V |
VDDSHV2(6) | Supply voltage range for dual-voltage I/O domain (1.8-V operation) | 1.710 | 1.800 | 1.890 | V |
VDDSHV3(6) | Supply voltage range for dual-voltage I/O domain (1.8-V operation) | 1.710 | 1.800 | 1.890 | V |
VDDSHV4 | Supply voltage range for dual-voltage I/O domain (1.8-V operation) | 1.710 | 1.800 | 1.890 | V |
VDDSHV5 | Supply voltage range for dual-voltage I/O domain (1.8-V operation) | 1.710 | 1.800 | 1.890 | V |
VDDSHV6 | Supply voltage range for dual-voltage I/O domain (1.8-V operation) | 1.710 | 1.800 | 1.890 | V |
VDDSHV1 | Supply voltage range for dual-voltage I/O domain (3.3-V operation) | 3.135 | 3.300 | 3.465 | V |
VDDSHV2(6) | Supply voltage range for dual-voltage I/O domain (3.3-V operation) | 3.135 | 3.300 | 3.465 | V |
VDDSHV3(6) | Supply voltage range for dual-voltage I/O domain (3.3-V operation) | 3.135 | 3.300 | 3.465 | V |
VDDSHV4 | Supply voltage range for dual-voltage I/O domain (3.3-V operation) | 3.135 | 3.300 | 3.465 | V |
VDDSHV5 | Supply voltage range for dual-voltage I/O domain (3.3-V operation) | 3.135 | 3.300 | 3.465 | V |
VDDSHV6 | Supply voltage range for dual-voltage I/O domain (3.3-V operation) | 3.135 | 3.300 | 3.465 | V |
DDR_VREF | Voltage range for DDR SSTL and HSTL reference input (DDR2, DDR3, DDR3L) | 0.49 × VDDS_DDR | 0.50 × VDDS_DDR | 0.51 × VDDS_DDR | V |
USB0_VBUS | Voltage range for USB VBUS comparator input | 0.000 | 5.000 | 5.250 | V |
USB1_VBUS(6) | Voltage range for USB VBUS comparator input | 0.000 | 5.000 | 5.250 | V |
USB0_ID | Voltage range for the USB ID input | (7) | V | ||
USB1_ID(6) | Voltage range for the USB ID input | (7) | V | ||
Operating temperature range, TJ | Commercial temperature | 0 | 90 | °C | |
Industrial temperature | –40 | 90 | |||
Extended temperature | –40 | 105 |
Table 5-10 summarizes the power consumption at the AM335x power terminals.
SUPPLY NAME | DESCRIPTION | MAX | UNIT | |
---|---|---|---|---|
VDD_CORE(2) | Maximum current rating for the core domain; OPP100 | 400 | mA | |
Maximum current rating for the core domain; OPP50 | 250 | |||
VDD_MPU(2) | Maximum current rating for the MPU domain; Nitro | at 1 GHz | 1000 | mA |
Maximum current rating for the MPU domain; Turbo | at 800 MHz | 800 | ||
at 720 MHz | 720 | |||
Maximum current rating for the MPU domain; OPP120 | at 720 MHz | 720 | ||
at 600 MHz | 600 | |||
Maximum current rating for the MPU domain; OPP100 | at 600 MHz | 600 | ||
at 500 MHz | 500 | |||
at 300 MHz | 380 | |||
at 275 MHz | 350 | |||
Maximum current rating for the MPU domain; OPP50 | at 300 MHz | 330 | ||
at 275 MHz | 300 | |||
CAP_VDD_RTC(3) | Maximum current rating for RTC domain input and LDO output | 2 | mA | |
VDDS_RTC | Maximum current rating for the RTC domain | 5 | mA | |
VDDS_DDR | Maximum current rating for DDR I/O domain | 250 | mA | |
VDDS | Maximum current rating for all dual-voltage I/O domains | 50 | mA | |
VDDS_SRAM_CORE_BG | Maximum current rating for core SRAM LDOs | 10 | mA | |
VDDS_SRAM_MPU_BB | Maximum current rating for MPU SRAM LDOs | 10 | mA | |
VDDS_PLL_DDR | Maximum current rating for the DPLL DDR | 10 | mA | |
VDDS_PLL_CORE_LCD | Maximum current rating for the DPLL Core and LCD | 20 | mA | |
VDDS_PLL_MPU | Maximum current rating for the DPLL MPU | 10 | mA | |
VDDS_OSC | Maximum current rating for the system oscillator I/Os | 5 | mA | |
VDDA1P8V_USB0 | Maximum current rating for USBPHY 1.8 V | 25 | mA | |
VDDA1P8V_USB1(4) | Maximum current rating for USBPHY 1.8 V | 25 | mA | |
VDDA3P3V_USB0 | Maximum current rating for USBPHY 3.3 V | 40 | mA | |
VDDA3P3V_USB1(4) | Maximum current rating for USBPHY 3.3 V | 40 | mA | |
VDDA_ADC | Maximum current rating for ADC | 10 | mA | |
VDDSHV1(5) | Maximum current rating for dual-voltage I/O domain | 50 | mA | |
VDDSHV2(4) | Maximum current rating for dual-voltage I/O domain | 50 | mA | |
VDDSHV3(4) | Maximum current rating for dual-voltage I/O domain | 50 | mA | |
VDDSHV4 | Maximum current rating for dual-voltage I/O domain | 50 | mA | |
VDDSHV5 | Maximum current rating for dual-voltage I/O domain | 50 | mA | |
VDDSHV6 | Maximum current rating for dual-voltage I/O domain | 100 | mA |
Table 5-11 summarizes the power consumption of the AM335x low-power modes.
POWER MODES | APPLICATION STATE | POWER DOMAINS, CLOCKS, AND VOLTAGE SUPPLY STATES | NOM | MAX | UNIT |
---|---|---|---|---|---|
Standby | DDR memory is in self-refresh and contents are preserved. Wake up from any GPIO. Cortex-A8 context/register contents are lost and must be saved before entering standby. On exit, context must be restored from DDR. For wakeup, boot ROM executes and branches to system resume. | Power supplies:
|
16.5 | 22.0 | mW |
Deepsleep1 | On-chip peripheral registers are preserved. Cortex-A8 context/registers are lost, so the application must save them to the L3 OCMC RAM or DDR before entering DeepSleep. DDR is in self-refresh. For wakeup, boot ROM executes and branches to system resume. | Power supplies:
|
6.0 | 10.0 | mW |
Deepsleep0 | PD_PER peripheral and Cortex-A8/MPU register information will be lost. On-chip peripheral register (context) information of PD-PER domain must be saved by application to SDRAM before entering this mode. DDR is in self-refresh. For wakeup, boot ROM executes and branches to peripheral context restore followed by system resume. | Power supplies:
|
3.0 | 4.3 | mW |
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
DDR_RESETn,DDR_CSn0,DDR_CKE,DDR_CK,DDR_CKn,DDR_CASn,DDR_RASn,DDR_WEn,DDR_BA0,DDR_BA1,DDR_BA2,DDR_A0,DDR_A1,DDR_A2,DDR_A3,DDR_A4,DDR_A5,DDR_A6,DDR_A7,DDR_A8,DDR_A9,DDR_A10,DDR_A11,DDR_A12,DDR_A13,DDR_A14,DDR_A15,DDR_ODT,DDR_D0,DDR_D1,DDR_D2,DDR_D3,DDR_D4,DDR_D5,DDR_D6,DDR_D7,DDR_D8,DDR_D9,DDR_D10,DDR_D11,DDR_D12,DDR_D13,DDR_D14,DDR_D15,DDR_DQM0,DDR_DQM1,DDR_DQS0,DDR_DQSn0,DDR_DQS1,DDR_DQSn1 Pins (mDDR - LVCMOS Mode) | ||||||
VIH | High-level input voltage | 0.65 × VDDS_DDR | V | |||
VIL | Low-level input voltage | 0.35 × VDDS_DDR | V | |||
VHYS | Hysteresis voltage at an input | 0.07 | 0.25 | V | ||
VOH | High level output voltage, driver enabled, pullup or pulldown disabled | IOH = 8 mA | VDDS_DDR – 0.4 | V | ||
VOL | Low level output voltage, driver enabled, pullup or pulldown disabled | IOL = 8 mA | 0.4 | V | ||
II | Input leakage current, Receiver disabled, pullup or pulldown inhibited | 10 | µA | |||
Input leakage current, Receiver disabled, pullup enabled | –240 | –80 | ||||
Input leakage current, Receiver disabled, pulldown enabled | 80 | 240 | ||||
IOZ | Total leakage current through the terminal connection of a driver-receiver combination that may include a pullup or pulldown. The driver output is disabled and the pullup or pulldown is inhibited. | 10 | µA | |||
DDR_RESETn,DDR_CSn0,DDR_CKE,DDR_CK,DDR_CKn,DDR_CASn,DDR_RASn,DDR_WEn,DDR_BA0,DDR_BA1,DDR_BA2,DDR_A0,DDR_A1,DDR_A2,DDR_A3,DDR_A4,DDR_A5,DDR_A6,DDR_A7,DDR_A8,DDR_A9,DDR_A10,DDR_A11,DDR_A12,DDR_A13,DDR_A14,DDR_A15,DDR_ODT,DDR_D0,DDR_D1,DDR_D2,DDR_D3,DDR_D4,DDR_D5,DDR_D6,DDR_D7,DDR_D8,DDR_D9,DDR_D10,DDR_D11,DDR_D12,DDR_D13,DDR_D14,DDR_D15,DDR_DQM0,DDR_DQM1,DDR_DQS0,DDR_DQSn0,DDR_DQS1,DDR_DQSn1 Pins (DDR2 - SSTL Mode) | ||||||
VIH | High-level input voltage | DDR_VREF + 0.125 | V | |||
VHYS | Hysteresis voltage at an input | N/A | V | |||
VOH | High-level output voltage, driver enabled, pullup or pulldown disabled | IOH = 8 mA | VDDS_DDR – 0.4 | V | ||
VOL | Low-level output voltage, driver enabled, pullup or pulldown disabled | IOL = 8 mA | 0.4 | V | ||
II | Input leakage current, Receiver disabled, pullup or pulldown inhibited | 10 | µA | |||
Input leakage current, Receiver disabled, pullup enabled | –240 | –80 | ||||
Input leakage current, Receiver disabled, pulldown enabled | 80 | 240 | ||||
IOZ | Total leakage current through the terminal connection of a driver-receiver combination that may include a pullup or pulldown. The driver output is disabled and the pullup or pulldown is inhibited. | 10 | µA | |||
DDR_RESETn,DDR_CSn0,DDR_CKE,DDR_CK,DDR_CKn,DDR_CASn,DDR_RASn,DDR_WEn,DDR_BA0,DDR_BA1,DDR_BA2,DDR_A0,DDR_A1,DDR_A2,DDR_A3,DDR_A4,DDR_A5,DDR_A6,DDR_A7,DDR_A8,DDR_A9,DDR_A10,DDR_A11,DDR_A12,DDR_A13,DDR_A14,DDR_A15,DDR_ODT,DDR_D0,DDR_D1,DDR_D2,DDR_D3,DDR_D4,DDR_D5,DDR_D6,DDR_D7,DDR_D8,DDR_D9,DDR_D10,DDR_D11,DDR_D12,DDR_D13,DDR_D14,DDR_D15,DDR_DQM0,DDR_DQM1,DDR_DQS0,DDR_DQSn0,DDR_DQS1,DDR_DQSn1 Pins (DDR3, DDR3L - HSTL Mode) | ||||||
VIH | High-level input voltage | VDDS_DDR = 1.5 V | DDR_VREF + 0.1 | V | ||
VDDS_DDR = 1.35 V | DDR_VREF + 0.09 | |||||
VIL | Low-level input voltage | VDDS_DDR = 1.5 V | DDR_VREF – 0.1 | V | ||
VDDS_DDR = 1.35 V | DDR_VREF – 0.09 | |||||
VHYS | Hysteresis voltage at an input | N/A | V | |||
VOH | High-level output voltage, driver enabled, pullup or pulldown disabled | IOH = 8 mA | VDDS_DDR – 0.4 | V | ||
VOL | Low-level output voltage, driver enabled, pullup or pulldown disabled | IOL = 8 mA | 0.4 | V | ||
II | Input leakage current, Receiver disabled, pullup or pulldown inhibited | 10 | µA | |||
Input leakage current, Receiver disabled, pullup enabled | –240 | –80 | ||||
Input leakage current, Receiver disabled, pulldown enabled | 80 | 240 | ||||
IOZ | Total leakage current through the terminal connection of a driver-receiver combination that may include a pullup or pulldown. The driver output is disabled and the pullup or pulldown is inhibited. | 10 | µA | |||
ECAP0_IN_PWM0_OUT,UART0_CTSn,UART0_RTSn,UART0_RXD,UART0_TXD,UART1_CTSn,UART1_RTSn,UART1_RXD,UART1_TXD,I2C0_SDA,I2C0_SCL,XDMA_EVENT_INTR0,XDMA_EVENT_INTR1,WARMRSTn,EXTINTn,TMS,TDO,USB0_DRVVBUS,USB1_DRVVBUS (VDDSHV6 = 1.8 V) | ||||||
VIH | High-level input voltage | 0.65 × VDDSHV6 | V | |||
VIL | Low-level input voltage | 0.35 × VDDSHV6 | V | |||
VHYS | Hysteresis voltage at an input | 0.18 | 0.305 | V | ||
VOH | High-level output voltage, driver enabled, pullup or pulldown disabled | IOH = 4 mA | VDDSHV6 – 0.45 | V | ||
VOL | Low-level output voltage, driver enabled, pullup or pulldown disabled | IOL = 4 mA | 0.45 | V | ||
II | Input leakage current, Receiver disabled, pullup or pulldown inhibited | 8 | µA | |||
Input leakage current, Receiver disabled, pullup enabled | –161 | –100 | –52 | |||
Input leakage current, Receiver disabled, pulldown enabled | 52 | 100 | 170 | |||
IOZ | Total leakage current through the terminal connection of a driver-receiver combination that may include a pullup or pulldown. The driver output is disabled and the pullup or pulldown is inhibited. | 8 | µA | |||
ECAP0_IN_PWM0_OUT,UART0_CTSn,UART0_RTSn,UART0_RXD,UART0_TXD,UART1_CTSn,UART1_RTSn,UART1_RXD,UART1_TXD,I2C0_SDA,I2C0_SCL,XDMA_EVENT_INTR0,XDMA_EVENT_INTR1,WARMRSTn,EXTINTn,TMS,TDO,USB0_DRVVBUS,USB1_DRVVBUS (VDDSHV6 = 3.3 V) | ||||||
VIH | High-level input voltage | 2 | V | |||
VIL | Low-level input voltage | 0.8 | V | |||
VHYS | Hysteresis voltage at an input | 0.265 | 0.44 | V | ||
VOH | High-level output voltage, driver enabled, pullup or pulldown disabled | IOH = 4 mA | VDDSHV6 – 0.45 | V | ||
VOL | Low-level output voltage, driver enabled, pullup or pulldown disabled | IOL = 4 mA | 0.45 | V | ||
II | Input leakage current, Receiver disabled, pullup or pulldown inhibited | 18 | µA | |||
Input leakage current, Receiver disabled, pullup enabled | –243 | –100 | –19 | |||
Input leakage current, Receiver disabled, pulldown enabled | 51 | 110 | 210 | |||
IOZ | Total leakage current through the terminal connection of a driver-receiver combination that may include a pullup or pulldown. The driver output is disabled and the pullup or pulldown is inhibited. | 18 | µA | |||
TCK (VDDSHV6 = 1.8 V) | ||||||
VIH | High-level input voltage | 1.45 | V | |||
VIL | Low-level input voltage | 0.46 | V | |||
VHYS | Hysteresis voltage at an input | 0.4 | V | |||
II | Input leakage current, Receiver disabled, pullup or pulldown inhibited | 8 | µA | |||
Input leakage current, Receiver disabled, pullup enabled | –161 | –100 | –52 | |||
Input leakage current, Receiver disabled, pulldown enabled | 52 | 100 | 170 | |||
TCK (VDDSHV6 = 3.3 V) | ||||||
VIH | High-level input voltage | 2.15 | V | |||
VIL | Low-level input voltage | 0.46 | V | |||
VHYS | Hysteresis voltage at an input | 0.4 | V | |||
II | Input leakage current, Receiver disabled, pullup or pulldown inhibited | 18 | µA | |||
Input leakage current, Receiver disabled, pullup enabled | –243 | –100 | –19 | |||
Input leakage current, Receiver disabled, pulldown enabled | 51 | 110 | 210 | |||
PWRONRSTn (VDDSHV6 = 1.8 or 3.3 V)(2) | ||||||
VIH | High-level input voltage | 1.35 | V | |||
VIL | Low-level input voltage | 0.5 | V | |||
VHYS | Hysteresis voltage at an input | 0.07 | V | |||
II | Input leakage current | VI = 1.8 V | 0.1 | µA | ||
VI = 3.3 V | 2 | |||||
RTC_PWRONRSTn | ||||||
VIH | High-level input voltage | 0.65 × VDDS_RTC | V | |||
VIL | Low-level input voltage | 0.35 × VDDS_RTC | V | |||
VHYS | Hysteresis voltage at an input | 0.065 | V | |||
II | Input leakage current | –1 | 1 | µA | ||
PMIC_POWER_EN | ||||||
VOH | High-level output voltage, driver enabled, pullup or pulldown disabled | IOH = 6 mA | VDDS_RTC – 0.45 | V | ||
VOL | Low-level output voltage, driver enabled, pullup or pulldown disabled | IOL = 6 mA | 0.45 | V | ||
II | Input leakage current, Receiver disabled, pullup or pulldown inhibited | –1 | 1 | µA | ||
Input leakage current, Receiver disabled, pullup enabled | –200 | –40 | ||||
Input leakage current, Receiver disabled, pulldown enabled | 40 | 200 | ||||
IOZ | Total leakage current through the terminal connection of a driver-receiver combination that may include a pullup or pulldown. The driver output is disabled and the pullup or pulldown is inhibited. | –1 | 1 | µA | ||
EXT_WAKEUP | ||||||
VIH | High-level input voltage | 0.65 × VDDS_RTC | V | |||
VIL | Low-level input voltage | 0.35 × VDDS_RTC | V | |||
VHYS | Hysteresis voltage at an input | 0.15 | V | |||
II | Input leakage current, Receiver disabled, pullup or pulldown inhibited | –1 | 1 | µA | ||
Input leakage current, Receiver disabled, pullup enabled | –200 | –40 | ||||
Input leakage current, Receiver disabled, pulldown enabled | 40 | 200 | ||||
XTALIN (OSC0) | ||||||
VIH | High-level input voltage | 0.65 × VDDS_OSC | V | |||
VIL | Low-level input voltage | 0.35 × VDDS_OSC | V | |||
RTC_XTALIN (OSC1) | ||||||
VIH | High-level input voltage | 0.65 × VDDS_RTC | V | |||
VIL | Low-level input voltage | 0.35 × VDDS_RTC | V | |||
All other LVCMOS pins (VDDSHVx = 1.8 V; x = 1 to 6) | ||||||
VIH | High-level input voltage | 0.65 × VDDSHVx | V | |||
VIL | Low-level input voltage | 0.35 × VDDSHVx | V | |||
VHYS | Hysteresis voltage at an input | 0.18 | 0.305 | V | ||
VOH | High-level output voltage, driver enabled, pullup or pulldown disabled | IOH = 6 mA | VDDSHVx – 0.45 | V | ||
VOL | Low-level output voltage, driver enabled, pullup or pulldown disabled | IOL = 6 mA | 0.45 | V | ||
II | Input leakage current, Receiver disabled, pullup or pulldown inhibited | 8 | µA | |||
Input leakage current, Receiver disabled, pullup enabled | –161 | –100 | –52 | |||
Input leakage current, Receiver disabled, pulldown enabled | 52 | 100 | 170 | |||
IOZ | Total leakage current through the terminal connection of a driver-receiver combination that may include a pullup or pulldown. The driver output is disabled and the pullup or pulldown is inhibited. | 8 | µA | |||
All other LVCMOS pins (VDDSHVx = 3.3 V; x = 1 to 6) | ||||||
VIH | High-level input voltage | 2 | V | |||
VIL | Low-level input voltage | 0.8 | V | |||
VHYS | Hysteresis voltage at an input | 0.265 | 0.44 | V | ||
VOH | High-level output voltage, driver enabled, pullup or pulldown disabled | IOH = 6 mA | VDDSHVx – 0.45 | V | ||
VOL | Low-level output voltage, driver enabled, pullup or pulldown disabled | IOL = 6 mA | 0.45 | V | ||
II | Input leakage current, Receiver disabled, pullup or pulldown inhibited | 18 | µA | |||
Input leakage current, Receiver disabled, pullup enabled | –243 | –100 | –19 | |||
Input leakage current, Receiver disabled, pulldown enabled | 51 | 110 | 210 | |||
IOZ | Total leakage current through the terminal connection of a driver-receiver combination that may include a pullup or pulldown. The driver output is disabled and the pullup or pulldown is inhibited. | 18 | µA |
Failure to maintain a junction temperature within the range specified in Section 5.5 reduces operating lifetime, reliability, and performance—and may cause irreversible damage to the system. Therefore, the product design cycle should include thermal analysis to verify the maximum operating junction temperature of the device. It is important this thermal analysis is performed using specific system use cases and conditions. TI provides an application report to aid users in overcoming some of the existing challenges of producing a good thermal design. For more information, see AM335x Thermal Considerations.
Table 5-12 provides thermal characteristics for the packages used on this device.
NOTE
Table 5-12 provides simulation data and may not represent actual use-case values.
ZCE (°C/W)(1)(2) | ZCZ (°C/W)(1)(2) | AIR FLOW (m/s)(3) | ||
---|---|---|---|---|
RΘJC | Junction-to-case | 10.3 | 10.2 | N/A |
RΘJB | Junction-to-board | 11.6 | 12.1 | N/A |
RΘJA | Junction-to-free air | 24.7 | 24.2 | 0 |
20.5 | 20.1 | 1.0 | ||
19.7 | 19.3 | 2.0 | ||
19.2 | 18.8 | 3.0 | ||
φJT | Junction-to-package top | 0.4 | 0.3 | 0.0 |
0.6 | 0.6 | 1.0 | ||
0.7 | 0.7 | 2.0 | ||
0.9 | 0.8 | 3.0 | ||
φJB | Junction-to-board | 11.9 | 12.7 | 0.0 |
11.7 | 12.3 | 1.0 | ||
11.7 | 12.3 | 2.0 | ||
11.6 | 12.2 | 3.0 |
To improve module performance, decoupling capacitors are required to suppress the switching noise generated by high frequency and to stabilize the supply voltage. A decoupling capacitor is most effective when it is close to the device, because this minimizes the inductance of the circuit board wiring and interconnects.
Table 5-13 summarizes the Core voltage decoupling characteristics.
To improve module performance, decoupling capacitors are required to suppress high-frequency switching noise and to stabilize the supply voltage. A decoupling capacitor is most effective when located close to the AM335x device, because this minimizes the inductance of the circuit board wiring and interconnects.
PARAMETER | TYP | UNIT |
---|---|---|
CVDD_CORE(1) | 10.08 | μF |
CVDD_MPU(2)(3) | 10.05 | μF |
Table 5-14 summarizes the power-supply decoupling capacitor recommendations.
PARAMETER | TYP | UNIT |
---|---|---|
CVDDA_ADC | 10 | nF |
CVDDA1P8V_USB0 | 10 | nF |
CCVDDA3P3V_USB0 | 10 | nF |
CVDDA1P8V_USB1(1) | 10 | nF |
CVDDA3P3V_USB1(1) | 10 | nF |
CVDDS(2) | 10.04 | μF |
CVDDS_DDR | (3) | |
CVDDS_OSC | 10 | nF |
CVDDS_PLL_DDR | 10 | nF |
CVDDS_PLL_CORE_LCD | 10 | nF |
CVDDS_SRAM_CORE_BG(4) | 10.01 | μF |
CVDDS_SRAM_MPU_BB(5) | 10.01 | μF |
CVDDS_PLL_MPU | 10 | nF |
CVDDS_RTC | 10 | nF |
CVDDSHV1(6) | 10.02 | μF |
CVDDSHV2(1)(6) | 10.02 | μF |
CVDDSHV3(1)(6) | 10.02 | μF |
CVDDSHV4(6) | 10.02 | μF |
CVDDSHV5(6) | 10.02 | μF |
CVDDSHV6(7) | 10.06 | μF |
Internal low dropout output (LDO) regulators require external capacitors to stabilize their outputs. These capacitors should be placed as close as possible to the respective terminals of the AM335x device. Table 5-15 summarizes the LDO output capacitor recommendations.
PARAMETER | TYP | UNIT |
---|---|---|
CCAP_VDD_SRAM_CORE(1) | 1 | μF |
CCAP_VDD_RTC(1)(2) | 1 | μF |
CCAP_VDD_SRAM_MPU(1) | 1 | μF |
CCAP_VBB_MPU(1) | 1 | μF |
Figure 5-1 shows an example of the external capacitors.
The touch screen controller (TSC) and analog-to-digital converter (ADC) subsystem (TSC_ADC) is an 8-channel general-purpose ADC with optional support for interleaving TSC conversions for 4-wire, 5-wire, or 8-wire resistive panels. The TSC_ADC subsystem can be configured for use in one of the following applications:
Table 5-16 summarizes the TSC_ADC subsystem electrical parameters.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
Analog Input | |||||
VREFP(1) | (0.5 × VDDA_ADC) + 0.25 | VDDA_ADC | V | ||
VREFN(1) | 0 | (0.5 × VDDA_ADC) – 0.25 | V | ||
VREFP + VREFN(1) | VDDA_ADC | V | |||
Full-scale input range | Internal voltage reference | 0 | VDDA_ADC | V | |
External voltage reference | VREFN | VREFP | |||
Differential nonlinearity (DNL) | Internal voltage reference: VDDA_ADC = 1.8 V External voltage reference: VREFP – VREFN = 1.8 V |
–1 | 0.5 | 1 | LSB |
Integral nonlinearity (INL) | Source impedance = 50 Ω Internal voltage reference: VDDA_ADC = 1.8 V External voltage reference: VREFP – VREFN = 1.8 V |
–2 | ±1 | 2 | LSB |
Source impedance = 1 kΩ Internal voltage reference: VDDA_ADC = 1.8 V External voltage reference: VREFP – VREFN = 1.8 V |
±1 | ||||
Gain error | Internal voltage reference: VDDA_ADC = 1.8 V External voltage reference: VREFP – VREFN = 1.8 V |
±2 | LSB | ||
Offset error | Internal voltage reference: VDDA_ADC = 1.8 V External voltage reference: VREFP – VREFN = 1.8 V |
±2 | LSB | ||
Input sampling capacitance | 5.5 | pF | |||
Signal-to-noise ratio (SNR) | Internal voltage reference: VDDA_ADC = 1.8 V External voltage reference: VREFP – VREFN = 1.8 V Input signal: 30-kHz sine wave at –0.5-dB full scale |
70 | dB | ||
Total harmonic distortion (THD) | Internal voltage reference: VDDA_ADC = 1.8 V External voltage reference: VREFP – VREFN = 1.8 V Input signal: 30-kHz sine wave at –0.5-dB full scale |
75 | dB | ||
Spurious free dynamic range | Internal voltage reference: VDDA_ADC = 1.8 V External voltage reference: VREFP – VREFN = 1.8 V Input signal: 30-kHz sine wave at –0.5-dB full scale |
80 | dB | ||
Signal-to-noise plus distortion | Internal voltage reference: VDDA_ADC = 1.8 V External voltage reference: VREFP – VREFN = 1.8 V Input signal: 30-kHz sine wave at –0.5-dB full scale |
69 | dB | ||
VREFP and VREFN input impedance | 20 | kΩ | |||
Input impedance of AIN[7:0](2) | ƒ = Input frequency | [1 / ((65.97 × 10–12) × ƒ)] | Ω | ||
Sampling Dynamics | |||||
Conversion time | 15 | ADC clock cycles | |||
Acquisition time | 2 | ADC clock cycles | |||
Sampling rate | ADC clock = 3 MHz | 200 | kSPS | ||
Channel-to-channel isolation | 100 | dB | |||
Touch Screen Switch Drivers | |||||
Pullup and pulldown switch ON resistance (Ron) | 2 | Ω | |||
Pullup and pulldown switch current leakage Ileak | Source impedance = 500 Ω | 0.5 | uA | ||
Drive current | 25 | mA | |||
Touch screen resistance | 6 | kΩ | |||
Pen touch detect | 2 | kΩ |