JAJSPQ1 August 2024 AMC0106M05
ADVANCE INFORMATION
Table 7-1 lists the parameters for this typical application.
PARAMETER | VALUE | |
---|---|---|
System voltage, power-stage | 48V | |
Bootstrap supply voltage (VBS) | 6V | |
Maximun ripple voltage on AVDD supply (VRIPPLE) | 200mV | |
PWM frequency | 16kHz | |
PWM duty cycle range | 5% to 95% | |
Linear current sensing range | ±25A |