JAJSPQ1 August 2024 AMC0106M05
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
DEN PACKAGE | ||||
CLR | External clearance | Shortest pin-to-pin distance through air | ≥ 1 | mm |
CPG | External creepage | Shortest pin-to-pin distance across the package surface | ≥ 1 | mm |
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | ≥ 600 | V |
Material group | According to IEC 60664-1 | I | ||
CIO | Capacitance, input to output(1) | VIO = 0.5 VPP at 1MHz | ~1.5 | pF |
RIO | Resistance, input to output(1) | TA = 25°C | > 1012 | Ω |