JAJSRV8A August 2024 – December 2024 AMC0136
PRODUCTION DATA
The 100μA cross-current requirement at the maximum system voltage (60V) determines that the total impedance of the resistive divider is 600kΩ. The impedance of the resistive divider is dominated by R1, thus neglecting the voltage drop across RSNS for a moment is acceptable. The closest value to 600kΩ from the E96 series is 604kΩ. This value is for R1.
The linear full-scale input voltage (VFSR) of the AMC0136 is 1V. RSNS is sized to produce a 1V drop at the maximum system voltage of 60V. RSNS is calculated as RSNS = VFSR / (VDC-link, max – VFSR) × R1. The resulting value is 10.24kΩ and the closest value from the E96 series is 10.2kΩ.
Table 7-2 summarizes the design parameters for this application.
PARAMETER | VALUE |
---|---|
R1 resistor value | 604kΩ |
Sense resistor value (RSNS) | 10.2kΩ |
Resulting current through resistive divider (ICROSS at 60V) | 97.7μA |
Resulting full-scale voltage drop across sense resistor (RSNS) | 996mV |
Total power dissipated in resistive divider | 5.9mW |