JAJSRV8A August 2024 – December 2024 AMC0136
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power-supply voltage | High-side AVDD to AGND | –0.3 | 6.5 | V |
Low-side DVDD to DGND | –0.3 | 6.5 | ||
Analog input voltage | INP to AGND | AGND – 3 | AVDD + 0.5 | V |
Digital input voltage | CLKIN to DGND | DGND – 0.5 | DVDD+ 0.5 | V |
Digital output voltage | DOUT to DGND | DGND – 0.5 | DVDD + 0.5 | V |
Transient isolation voltage(2) | AC voltage, t = 60s(3) | 570 | VRMS | |
DC voltage, t = 60s(3) | 800 | VDC | ||
Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA |
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –65 | 150 |