SBASB15 October 2024 AMC0380D-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | HVIN | Analog input | High-voltage input |
2 | SNSN | Analog input | Ground sense pin and inverting analog input to the modulator. Connect to GND1. |
3, 7, 8, 12, 13, 15 | NC | N/A | No internal connection. The pin can be connected to any potential or left floating. |
4 | SNSP | Analog input | Sense voltage pin and non-inverting analog input to the modulator. Connect to an external filter capacitor or leave floating. |
5 | VDD1 | High-side power | Analog (high-side) power supply(1) |
6 | GND1 | High-side ground | High-side ground |
9 | GND2 | Low-side ground | Low-side ground |
10 | OUTN | Analog output | Inverting analog output |
11 | OUTP | Analog input | Noninverting analog output |
14 | VDD2 | Low-side power | Low-side power supply(1) |