JAJSRW4 October 2024 AMC0386-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | HVIN | Analog input | High-voltage input |
2 | SNSN | Analog input | Ground sense pin and inverting analog input to the modulator. Connect to AGND. |
3, 7, 8, 12, 13, 15 | NC | N/A | No internal connection. Pin can be connected to any potential or left floating. |
4 | SNSP | Analog I/O | Sense voltage pin and noninverting analog input to the modulator. Connect to an external filter capacitor or leave floating. |
5 | AVDD | High-side power | Analog (high-side) power supply(1) |
6 | AGND | High-side ground | Analog (high-side) ground |
9 | DGND | Low-side ground | Digital (low-side) ground |
10 | DOUT | Digital output | Modulator data output |
11 | CLKIN | Digital input | Modulator clock input with internal, 1.5MΩ pulldown resistor |
14 | DVDD | Low-side power | Digital (low-side) power supply(1) |