JAJSG25B August 2018 – April 2020 AMC1035
PRODUCTION DATA.
Table 2 lists the parameters for this typical application.
PARAMETER | VALUE | |
---|---|---|
Supply voltage | 3.3 V | |
Voltage drop across the sensing resistor RDC1 for a linear response | 1 V (maximum) | |
Voltage drop across the sensing resistors RACx for a linear response | ±1 V (maximum) | |
Current through the sensing resistors RACx | ±100 µV (maximum) |